SKINTOP® MS-XL PG 13.5
Cable gland; PG 13,5; Clamping range (min./max.): 5 - 12 mm; Wrench width 1: 22; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52115730
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MS-XL PG 13.5 Cable gland -  Primary Image
SKINTOP® MS-XL PG 13.5 Cable gland -  Primary Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Especially for thick walls

Applications

  • With long connection thread for applications involving a thicker wall
  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

50.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

39.5 mm

Clear width

12 mm

Thread type

PG

Thread size

PG 13,5

Pitch of thread

1,41

Thread length

12 mm

Wrench width 1

22 mm

Wrench size 2

22 mm

Hexagonal edge size

24.4 mm

Min. clamping range

5 mm

Max. clamping range

12 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 5 bar (30 min)

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief
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
All articles from SKINTOP® MS-XL / SKINTOP® MSR-XL

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52115700 PG 7 2 mm 6.5 mm 100
52115710 PG 9 4 mm 8 mm 100
52115720 PG 11 4 mm 10 mm 50
52115730 PG 13,5 5 mm 12 mm 50
52115740 PG 16 8 mm 14 mm 50
52115750 PG 21 11 mm 18 mm 25
52115760 PG 29 16 mm 25 mm 25
52115770 PG 7 2 mm 5 mm 100
52115780 PG 9 2 mm 6 mm 100
52115790 PG 11 3 mm 7 mm 50
52115800 PG 13,5 4 mm 9 mm 50
52115810 PG 16 6 mm 13 mm 50
52115820 PG 21 8 mm 16 mm 25
52115830 PG 29 10.5 mm 20 mm 25
Show less
Show all

Why Choose Lapp