SKINDICHT® SHV-M-FKM 20X1.5/16/15
Cable gland; M 20; Clamping range (min./max.): 13.8 - 14.8 mm; Wrench width 1: 24.0; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
52105510
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SHV-M-FKM 20X1.5/16/15 Cable gland -  Primary Image
SKINDICHT® SHV-M-FKM 20X1.5/16/15 Cable gland -  Primary Image SKINDICHT® SHV-M-FKM 20X1.5/16/15 Cable gland -   Other Image
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
  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Applications

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Cable gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

25.000

Assembly type

in threaded borehole
screw

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

34.5 mm

Clear width

15.0 mm

Thread type

Metric

Thread size

M 20

Pitch of thread

1,5

Thread length

6.0 mm

Thread standard

DIN EN 60423

Wrench width 1

24.0 mm

Wrench size 2

24.0 mm

Hexagonal edge size

26.7 mm

Min. clamping range

13.8 mm

Max. clamping range

14.8 mm

EMC screening

No

thread-sided sealing element

O-ring

Cable-side sealing element

Sealing cone

O-ring material

Fluorinated rubber

Material o-ring shortname

FKM

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar

Suitable for EX-applications

No

Temperature static min.

-20 °C

Temperature static max.

200 °C

Min. temperatur

-20 °C

Temperature (max.)

200 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Strain relief
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
All articles from SKINDICHT® SHV-M FKM

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52105430 M 12 3.8 mm 4.8 mm 50
52105440 M 16 4.8 mm 5.8 mm 50
52105450 M 16 5.8 mm 6.8 mm 50
52105460 M 20 5.8 mm 6.8 mm 25
52105470 M 20 6.8 mm 8.8 mm 25
52105480 M 20 8.5 mm 10.8 mm 25
52105490 M 20 6.8 mm 8.8 mm 25
52105500 M 20 10.8 mm 12.8 mm 25
52105510 M 20 13.8 mm 14.8 mm 25
52105520 M 25 15.8 mm 17.8 mm 25
52105530 M 25 17.5 mm 19.8 mm 25
52105540 M 32 19.5 mm 21.8 mm 10
Show less
Show all

Why Choose Lapp