SKINDICHT® SHV-M-FKM 20/16/13
Cable gland; M 20; Clamping range (min./max.): 10.8 - 12.8 mm; Wrench width 1: 24.0; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52105500
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SHV-M-FKM 20/16/13 Cable gland -  Primary Image
SKINDICHT® SHV-M-FKM 20/16/13 Cable gland -  Primary Image SKINDICHT® SHV-M-FKM 20/16/13 Cable gland -   Other Image
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
  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Applications

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Cable gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

25.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

34.5 mm

Clear width

13.0 mm

Thread type

Metric

Thread size

M 20

Pitch of thread

1,5

Thread length

6.0 mm

Thread standard

DIN EN 60423

Wrench width 1

24.0 mm

Wrench size 2

24.0 mm

Hexagonal edge size

26.7 mm

Min. clamping range

10.8 mm

Max. clamping range

12.8 mm

EMC screening

No

thread-sided sealing element

O-ring

Cable-side sealing element

Sealing cone

O-ring material

Fluorinated rubber

Material o-ring shortname

FKM

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar

Suitable for EX-applications

No

Temperature static min.

-20 °C

Temperature static max.

200 °C

Min. temperatur

-20 °C

Temperature (max.)

200 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Strain relief
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
All articles from SKINDICHT® SHV-M FKM

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52105430 M 12 3.8 mm 4.8 mm 50
52105440 M 16 4.8 mm 5.8 mm 50
52105450 M 16 5.8 mm 6.8 mm 50
52105460 M 20 5.8 mm 6.8 mm 25
52105470 M 20 6.8 mm 8.8 mm 25
52105480 M 20 8.5 mm 10.8 mm 25
52105490 M 20 6.8 mm 8.8 mm 25
52105500 M 20 10.8 mm 12.8 mm 25
52105510 M 20 13.8 mm 14.8 mm 25
52105520 M 25 15.8 mm 17.8 mm 25
52105530 M 25 17.5 mm 19.8 mm 25
52105540 M 32 19.5 mm 21.8 mm 10
Show less
Show all

Why Choose Lapp