SKINDICHT® SE PG 29 WO. E+D
Angled cable gland; PG 29; Halogenfree; Flange;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52024110
uv-resistant.
flame-retardant
halogen-free
oil resistant
cold resistance
CE marked
Benefits
- Sealed by incised sealing ring
- Corrosion-resistant
- Easy to install
- Completely safe cable entry
- Low overall height
Applications
- For high mechanical stress
- When no connection thread is provided
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Angled cable gland
Including lock nut
No
Packaging type
Bag
Delivery Unit
5.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Bending protection
No
Cable gland design
Flange
Total length
83.6 mm
Overall width
66 mm
Overall height
51.5 mm
Thread type
PG
Thread size
PG 29
Pitch of thread
1,588
Seal type
Flat seal
Material body
Zinc alloy
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Temperature (max.)
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.