SKINDICHT® SE PG 16 WO. E+D
Angled cable gland; PG 16; Halogenfree; Flange;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52024090
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SE PG 16 WO. E+D Angled cable gland -  Primary Image
SKINDICHT® SE PG 16 WO. E+D Angled cable gland -  Primary Image SKINDICHT® SE PG 16 WO. E+D Angled cable gland -   Other Image SKINDICHT® SE PG 16 WO. E+D Angled cable gland -   Other Image SKINDICHT® SE PG 16 WO. E+D Angled cable gland -   Other Image
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
  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Applications

  • For high mechanical stress
  • When no connection thread is provided
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Angled cable gland

Including lock nut

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Bending protection

No

Cable gland design

Flange

Total length

49.2 mm

Overall width

42 mm

Overall height

31 mm

Thread type

PG

Thread size

PG 16

Pitch of thread

1,41

Seal type

Flat seal

Material body

Zinc alloy

Colour

metal

Product Characteristics

IP protection rating

IP 55

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

80 °C

Temperature min.

-20 °C

Temperature max.

80 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® SE without E+D

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52024090 PG 16 10
52024100 PG 21 10
52024110 PG 29 5
52024120 PG 36 1
Show less
Show all

Why Choose Lapp