FO-FERRULE-CLEANER-LC/MU
FOC ferrule cleaner; Fibre optic cable type: GOF; LC;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
38115787
Benefits
- All common tools and cleaning agents as well as the necessary accessories for preparing GOF fibre optic cables and connectors under one article number.
- Aramide shears with special cutting edge for easy cutting of aramide fibres.
- Compact red light source with clearly visible light for continuity testing of fibre optic cables and for optical break or fault identification.
- Fibre stripping pliers with die for common diameters for stripping the individual layers of the fibres.
- Lint-free cleaning cloths and cleaning agents with a practical 3-way dispenser for simple and thorough cleaning of the fibres..
- Tweezers and container for safe collection and storage of fibre residues.
- Ferrule cleaner for safe and easy cleaning of 1.25 mm and 2.5 mm ferrules. Can be used for up to 800 cleaning operations.
- Cleaning cartridge for removing dirt from the connector end surfaces with automatic feed after cleaning.
- Stocked tool bag with an adjustable hip belt for optimum carrying comfort and several inner compartments for plenty of storage space.
Applications
- For the correct assembly and installation of Fibre Fast Connect connectors on GOF fibre optic cables.
- Tool bag only available fully filled. Consumables can be re-purchased individually.
Show less
Show all
Technical Attributes
General Information
Product type
FOC ferrule cleaner
Weight
0.04 kg
Delivery Unit
1.000
Fibre optic cable type
GOF
Product Design
Type of plug connection
LC
Certifications and Standards
Product standard according to IEC
LC according to IEC 61754-20
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® FO tool kit
Article number | Product type |
---|---|
38115778 | FOC tool bag |
38115779 | FOC cleaning cloths |
38115780 | FOC cleaning fluid |
38115781 | FOC aramid shears |
38115782 | FOC fibre stripping tool |
38115787 | FOC ferrule cleaner |
38115788 | FOC ferrule cleaner |
38115841 | FOC connector cleaner |
38115842 | FOC connector cleaner spare cartridge |
38115859 | FOC red light source |
Show less
Show all