FO-ARAMID-SCISSORS
FOC aramid shears; Fibre optic cable type: GOF;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
38115781
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FO-ARAMID-SCISSORS FOC aramid shears -  Primary Image
FO-ARAMID-SCISSORS FOC aramid shears -  Primary Image FO-ARAMID-SCISSORS FOC aramid shears -   Secondary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • All common tools and cleaning agents as well as the necessary accessories for preparing GOF fibre optic cables and connectors under one article number.
  • Aramide shears with special cutting edge for easy cutting of aramide fibres.
  • Compact red light source with clearly visible light for continuity testing of fibre optic cables and for optical break or fault identification.
  • Fibre stripping pliers with die for common diameters for stripping the individual layers of the fibres.
  • Lint-free cleaning cloths and cleaning agents with a practical 3-way dispenser for simple and thorough cleaning of the fibres..
  • Tweezers and container for safe collection and storage of fibre residues.
  • Ferrule cleaner for safe and easy cleaning of 1.25 mm and 2.5 mm ferrules. Can be used for up to 800 cleaning operations.
  • Cleaning cartridge for removing dirt from the connector end surfaces with automatic feed after cleaning.
  • Stocked tool bag with an adjustable hip belt for optimum carrying comfort and several inner compartments for plenty of storage space.

Applications

  • For the correct assembly and installation of Fibre Fast Connect connectors on GOF fibre optic cables.
  • Tool bag only available fully filled. Consumables can be re-purchased individually.
Show less
Show all

Technical Attributes

General Information

Product type

FOC aramid shears

Weight

0.11 kg

Delivery Unit

1.000

Fibre optic cable type

GOF

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from HITRONIC® FO tool kit

Article number Product type
38115778 FOC tool bag
38115779 FOC cleaning cloths
38115780 FOC cleaning fluid
38115781 FOC aramid shears
38115782 FOC fibre stripping tool
38115787 FOC ferrule cleaner
38115788 FOC ferrule cleaner
38115841 FOC connector cleaner
38115842 FOC connector cleaner spare cartridge
38115859 FOC red light source
Show less
Show all

Why Choose Lapp