SKINDICHT® ZSE-M-XL 12X1.5/7
Adapter; Inner thread: PG 7; Outer thread: M 12; Brass Nickel-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52106005
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® ZSE-M-XL 12X1.5/7 Adapter -  Primary Image
SKINDICHT® ZSE-M-XL 12X1.5/7 Adapter -  Primary Image SKINDICHT® ZSE-M-XL 12X1.5/7 Adapter -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Enables the use of PG accessories in metric threads
  • Assembling with a wrench

Applications

  • Hexagonal converter from a metric outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Adapter

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Cable gland design

Straight

Inner thread

PG 7

Outer thread

M 12

Total length

21 mm

Overall width

15.5 mm

Clear width

8.5 mm

Thread size

M 12

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Hexagonal edge size

15.5 mm

Wrench width

14

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C
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
FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® ZSE-M

Article number Outer thread Inner thread Delivery Unit
52104050 M 20 PG 21 50
52106000 M 12 PG 7 100
52106005 M 12 PG 7 10
52106010 M 16 PG 9 100
52106015 M 16 PG 9 100
52106020 M 20 PG 11 100
52106025 M 20 PG 11 100
52106030 M 20 PG 13,5 100
52106035 M 20 PG 13,5 100
52106040 M 20 PG 16 50
52106045 M 20 PG 16 50
52106050 M 25 PG 21 50
52106055 M 25 PG 21 50
52106060 M 32 PG 29 25
52106065 M 32 PG 29 25
52106070 M 40 PG 36 10
52106080 M 50 PG 42 10
52106090 M 63 PG 48 10
Show less
Show all

Why Choose Lapp