SKINDICHT® ZSE-M 50X1.5/42
Adapter; Inner thread: PG 42; Outer thread: M 50; Brass Nickel-plated
Benefits
- Enables the use of PG accessories in metric threads
- Assembling with a wrench
Applications
- Hexagonal converter from a metric outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Adapter
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Inner thread
PG 42
Outer thread
M 50
Total length
31.5 mm
Overall width
61 mm
Clear width
44 mm
Thread size
M 50
Pitch of thread
1,5
Thread length
9 mm
Thread standard
DIN EN 60423
Hexagonal edge size
61 mm
Wrench width
57
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ZSE-M
Article number | Outer thread | Inner thread | Delivery Unit |
---|---|---|---|
52104050 | M 20 | PG 21 | 50 |
52106000 | M 12 | PG 7 | 100 |
52106005 | M 12 | PG 7 | 10 |
52106010 | M 16 | PG 9 | 100 |
52106015 | M 16 | PG 9 | 100 |
52106020 | M 20 | PG 11 | 100 |
52106025 | M 20 | PG 11 | 100 |
52106030 | M 20 | PG 13,5 | 100 |
52106035 | M 20 | PG 13,5 | 100 |
52106040 | M 20 | PG 16 | 50 |
52106045 | M 20 | PG 16 | 50 |
52106050 | M 25 | PG 21 | 50 |
52106055 | M 25 | PG 21 | 50 |
52106060 | M 32 | PG 29 | 25 |
52106065 | M 32 | PG 29 | 25 |
52106070 | M 40 | PG 36 | 10 |
52106080 | M 50 | PG 42 | 10 |
52106090 | M 63 | PG 48 | 10 |