SILVYN® KLICK-RH 28 GY
Mounting bracket; Nominal size: 28; Polyamide
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
65500635
Item not in stock, but available on backorder
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- One-piece and therefore without lossable small parts.
- Easy closing with a click mechanism.
- Tear-resistant fastening of parallel corrugated protective cable conduits by means of the positioning rib in the holder.
- Easy assembly using M5/M6 screws on the housing or by inserting into C-profile rails.
- Groove system enables installation directly next to each other.
Applications
- Suitable for fastening and/or guiding a parallel corrugated protective cable conduit.
- For use with SILVYN® RILL PA 6 and SILVYN® RILL PA 12 protective cable conduits.
- Suitable for medium mechanical stress.
- Black versions are suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
25.000
Assembly type
screw
Product Design
Total length
42 mm
Overall width
16 mm
Overall height
40.5 mm
Nominal size
28
Material body
Polyamide
Material body shortname
PA
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
115 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-RH
Article number | Nominal size | Colour | Delivery Unit |
---|---|---|---|
65500630 | 10 | grey | 50 |
65500631 | 13 | grey | 50 |
65500632 | 16 | grey | 50 |
65500633 | 18 | grey | 50 |
65500634 | 21 | grey | 50 |
65500635 | 28 | grey | 25 |
65500636 | 34 | grey | 25 |
65500637 | 42 | grey | 25 |
65500638 | 54 | grey | 10 |
65500639 | 10 | black | 50 |
65500640 | 13 | black | 50 |
65500641 | 16 | black | 50 |
65500642 | 18 | black | 50 |
65500643 | 21 | black | 50 |
65500644 | 28 | black | 25 |
65500645 | 34 | black | 25 |
65500646 | 42 | black | 25 |
65500647 | 54 | black | 10 |
Show less
Show all