SILVYN® KLICK-RH 10 GY
Mounting bracket; Nominal size: 10; Polyamide

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
65500630
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK-RH 10 GY Mounting bracket -  Primary Image
SILVYN® KLICK-RH 10 GY Mounting bracket -  Primary Image
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
  • One-piece and therefore without lossable small parts.
  • Easy closing with a click mechanism.
  • Tear-resistant fastening of parallel corrugated protective cable conduits by means of the positioning rib in the holder.
  • Easy assembly using M5/M6 screws on the housing or by inserting into C-profile rails.
  • Groove system enables installation directly next to each other.

Applications

  • Suitable for fastening and/or guiding a parallel corrugated protective cable conduit.
  • For use with SILVYN® RILL PA 6 and SILVYN® RILL PA 12 protective cable conduits.
  • Suitable for medium mechanical stress.
  • Black versions are suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Mounting bracket

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

50.000

Assembly type

screw

Product Design

Total length

23 mm

Overall width

16 mm

Overall height

23.5 mm

Nominal size

10

Material body

Polyamide

Material body shortname

PA

Colour

grey

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

115 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® KLICK-RH

Article number Nominal size Colour Delivery Unit
65500630 10 grey 50
65500631 13 grey 50
65500632 16 grey 50
65500633 18 grey 50
65500634 21 grey 50
65500635 28 grey 25
65500636 34 grey 25
65500637 42 grey 25
65500638 54 grey 10
65500639 10 black 50
65500640 13 black 50
65500641 16 black 50
65500642 18 black 50
65500643 21 black 50
65500644 28 black 25
65500645 34 black 25
65500646 42 black 25
65500647 54 black 10
Show less
Show all

Why Choose Lapp