SILVYN® FCL 13 GY
Mounting bracket; Nominal size: 13; For conduit outer diameter: 13mm; Polyamide

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55506910
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® FCL 13 GY Mounting bracket -  Primary Image
SILVYN® FCL 13 GY Mounting bracket -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Fast assembly
  • Easy to disassemble
  • High mechanical strength
  • Conduit retained by rib
  • No loose parts

Applications

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Fastening of conduits on machine walls for all applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Mounting bracket

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

screw

Product Design

Slit

No

Protection against hot chips

No

Divisible fitting

No

Rotatable thread

No

Overall width

23 mm

Overall height

26 mm

Nominal size

13

EMC screening

No

For conduit outer diameter

13 mm

Material body

Polyamide

Material body shortname

PA

Colour

grey

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® FCL

Article number Nominal size Colour Delivery Unit
55506900 10 grey 10
55506905 10 black 10
55506910 13 grey 10
55506915 13 black 10
55506920 16 grey 10
55506925 16 black 10
55506930 21 grey 10
55506935 21 black 10
55506940 28 grey 10
55506945 28 black 10
55506949 32 grey 10
55506950 34 grey 10
55506954 32 black 10
55506955 34 black 10
55506960 42 grey 5
55506965 42 black 5
55506970 54 grey 5
55506975 54 black 5
55506980 18 grey 10
55506985 18 black 10
55507400 20 grey 10
55507405 20 black 10
55507410 25 grey 10
55507415 25 black 10
Show less
Show all

Why Choose Lapp