SILVYN® FCL 10 GY
Mounting bracket; Nominal size: 10; For conduit outer diameter: 10mm; Polyamide
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55506900
Item not in stock, but available on backorder
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
CE marked
Benefits
- Fast assembly
- Easy to disassemble
- High mechanical strength
- Conduit retained by rib
- No loose parts
Applications
- In combination with protective conduit:
- SILVYN® FPAS
- Fastening of conduits on machine walls for all applications
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
screw
Product Design
Slit
No
Protection against hot chips
No
Divisible fitting
No
Rotatable thread
No
Overall width
23 mm
Overall height
26 mm
Nominal size
10
EMC screening
No
For conduit outer diameter
10 mm
Material body
Polyamide
Material body shortname
PA
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FCL
Article number | Nominal size | Colour | Delivery Unit |
---|---|---|---|
55506900 | 10 | grey | 10 |
55506905 | 10 | black | 10 |
55506910 | 13 | grey | 10 |
55506915 | 13 | black | 10 |
55506920 | 16 | grey | 10 |
55506925 | 16 | black | 10 |
55506930 | 21 | grey | 10 |
55506935 | 21 | black | 10 |
55506940 | 28 | grey | 10 |
55506945 | 28 | black | 10 |
55506949 | 32 | grey | 10 |
55506950 | 34 | grey | 10 |
55506954 | 32 | black | 10 |
55506955 | 34 | black | 10 |
55506960 | 42 | grey | 5 |
55506965 | 42 | black | 5 |
55506970 | 54 | grey | 5 |
55506975 | 54 | black | 5 |
55506980 | 18 | grey | 10 |
55506985 | 18 | black | 10 |
55507400 | 20 | grey | 10 |
55507405 | 20 | black | 10 |
55507410 | 25 | grey | 10 |
55507415 | 25 | black | 10 |
Show less
Show all