SILVYN® US-MS-DR 36
Add-on; Nominal size: 36; Brass; Halogenfree

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61808201
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® US-MS-DR 36 Add-on -  Primary Image
SILVYN® US-MS-DR 36 Add-on -  Primary Image SILVYN® US-MS-DR 36 Add-on -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Benefits

  • Enables the discharge of interference currents through the connection with the SILVYN® US-M/US gland
  • At temperatures over 100°C , the clamping ring can be used as sealing alternative

Applications

  • In combination with protective conduit:
  • SILVYN® EDU-AS/EMC AS-CU
  • As EMC connection
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Add-on

Packaging type

Bag

Delivery Unit

25.000

Assembly type

push on

Product Design

Inner diameter

36.3

Overall width

41 mm

Overall height

8.5 mm

Nominal size

36

EMC screening

No

Gland body material

Brass

Cable gland body material, short form

CuZn

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

250 °C
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
GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® US-MS-DR

Article number Nominal size Delivery Unit
61808168 10 50
61808169 14 50
61808170 17 50
61808180 19 50
61808190 21 50
61808200 27 25
61808201 36 25
61808202 45 20
61808204 56 10
Show less
Show all

Why Choose Lapp