SILVYN® US-MS-DR 27
Add-on; Nominal size: 27; Brass; Halogenfree
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61808200
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Enables the discharge of interference currents through the connection with the SILVYN® US-M/US gland
- At temperatures over 100°C , the clamping ring can be used as sealing alternative
Applications
- In combination with protective conduit:
- SILVYN® EDU-AS/EMC AS-CU
- As EMC connection
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Add-on
Packaging type
Bag
Delivery Unit
25.000
Assembly type
push on
Product Design
Inner diameter
27.3
Overall width
32 mm
Overall height
8.5 mm
Nominal size
27
EMC screening
No
Gland body material
Brass
Cable gland body material, short form
CuZn
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
250 °C
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
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.