SILVYN® LCC-C 20 COUPLER
Conduit coupler; Nominal size: 20; Clear width: 15.3mm; Halogenfree; UV-resistant; IP 65

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55503477
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LCC-C 20 COUPLER Conduit coupler -  Primary Image
SILVYN® LCC-C 20 COUPLER Conduit coupler -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Optional extension of SILVYN® LCC-2 / LCCH-2
  • Fast assembly
  • High tensile strength

Applications

  • In combination with protective conduit:
  • SILVYN LCC-2 / LCCH-2
  • Conduit coupler for extension
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit coupler

Including lock nut

No

Delivery Unit

2.000

Product Design

Suitable for protective cable conduit size

20

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Inner diameter

15.3

Outer diameter

29 mm

Total length

39.5 mm

Clear width

15.3 mm

Nominal size

20

Wrench width

26

Lockable (two-part)

No

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Screw-in sleeve material

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LCC-C

Article number Nominal size Delivery Unit
55503476 16 2
55503477 20 2
55503478 25 2
55503479 32 2
Show less
Show all

Why Choose Lapp