SILVYN® LCC-C 16 COUPLER
Conduit coupler; Nominal size: 16; Clear width: 11.5mm; Halogenfree; UV-resistant; IP 65
Benefits
- Optional extension of SILVYN® LCC-2 / LCCH-2
- Fast assembly
- High tensile strength
Applications
- In combination with protective conduit:
- SILVYN LCC-2 / LCCH-2
- Conduit coupler for extension
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit coupler
Including lock nut
No
Delivery Unit
2.000
Product Design
Suitable for protective cable conduit size
16
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Inner diameter
11.5
Outer diameter
26 mm
Total length
39 mm
Clear width
11.5 mm
Nominal size
16
Wrench width
24
Lockable (two-part)
No
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.