H-B 24 KDTF-LB COVER
Protective cover; Design size: 24B;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
10118600
CE marked
Benefits
- A protective cover protects against environmental influences when not plugged in.
- Wide range of variants available.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Protective cover
Design size
24B
Weight
0.074 kg
Delivery Unit
10.000
Product Design
with securing cord
No
type of securing cord
With loop
Locking type
Double Lever
Number of locking bolts
4
Total length
53.9 mm
Overall width
20 mm
Overall height
123 mm
Colour
grey
RAL colour
RAL 7035
Certifications and Standards
CE marked
Yes
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® Protective covers for H-B
Article number | Design size | Design of locking bolts | with securing cord | Locking type | Delivery Unit |
---|---|---|---|---|---|
10015000 | 6B | Yes | Single Lever | 10 | |
10015100 | 6B | Yes | Single Lever | 10 | |
10016500 | 6B | Yes | Single Lever | 10 | |
10047000 | 10B | Yes | Single Lever | 10 | |
10047100 | 10B | Yes | Single Lever | 10 | |
10048500 | 10B | Yes | Single Lever | 10 | |
10048600 | 10B | Yes | Single Lever | 10 | |
10048700 | 10B | Yes | Single Lever | 10 | |
10087000 | 16B | Yes | Single Lever | 5 | |
10087100 | 16B | No | Double Lever | 10 | |
10088500 | 16B | No | Double Lever | 5 | |
10088600 | 16B | No | Double Lever | 10 | |
10088700 | 16B | Yes | Double Lever | 10 | |
10118000 | 24B | No | Double Lever | 5 | |
10118020 | 32B | Yes | Double Lever | 10 | |
10118100 | 24B | Yes | Double Lever | 5 | |
10118600 | 24B | No | Double Lever | 10 | |
10118700 | 24B | Yes | Double Lever | 10 | |
10119500 | 24B | No | Double Lever | 5 | |
70250250 | 6B | Bolts for Single Lever | Yes | Single Lever | 1 |
70250251 | 10B | Bolts for Single Lever | Yes | Double Lever | 1 |
70250252 | 16B | Bolts for Single Lever | Yes | Double Lever | 1 |
70250253 | 24B | Bolts for Single Lever | Yes | Double Lever | 1 |
70250254 | 6B | Bolts for Single Lever | Yes | Single Lever | 1 |
70250255 | 10B | Bolts for Single Lever | Yes | Double Lever | 1 |
70250256 | 16B | Bolts for Single Lever | Yes | Double Lever | 1 |
70250257 | 24B | Bolts for Single Lever | Yes | Double Lever | 1 |
Show less
Show all