EPIC® ULTRA H-B 10 TG/TS COVER
Protective cover; Design size: 10B; Locking type: Double Lever

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
70250255
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® ULTRA H-B 10 TG/TS COVER Protective cover -  Primary Image
EPIC® ULTRA H-B 10 TG/TS COVER Protective cover -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • A protective cover protects against environmental influences when not plugged in.
  • Wide range of variants available.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Protective cover

Design size

10B

Weight

0.115 kg

Delivery Unit

1.000

Product Design

Design of locking bolts

Bolts for Single Lever

with securing cord

Yes

type of securing cord

With loop

Locking type

Double Lever

Number of locking bolts

4

Total length

53.9 mm

Overall width

20 mm

Overall height

123 mm

Material

Polyacetal

Colour

grey

RAL colour

RAL 7035

Product Characteristics

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

Show less
Show all

Documentation

Product Family List

All articles from EPIC® Protective covers for H-B

Article number Design size Design of locking bolts with securing cord Locking type Delivery Unit
10015000 6B Yes Single Lever 10
10015100 6B Yes Single Lever 10
10016500 6B Yes Single Lever 10
10047000 10B Yes Single Lever 10
10047100 10B Yes Single Lever 10
10048500 10B Yes Single Lever 10
10048600 10B Yes Single Lever 10
10048700 10B Yes Single Lever 10
10087000 16B Yes Single Lever 5
10087100 16B No Double Lever 10
10088500 16B No Double Lever 5
10088600 16B No Double Lever 10
10088700 16B Yes Double Lever 10
10118000 24B No Double Lever 5
10118020 32B Yes Double Lever 10
10118100 24B Yes Double Lever 5
10118600 24B No Double Lever 10
10118700 24B Yes Double Lever 10
10119500 24B No Double Lever 5
70250250 6B Bolts for Single Lever Yes Single Lever 1
70250251 10B Bolts for Single Lever Yes Double Lever 1
70250252 16B Bolts for Single Lever Yes Double Lever 1
70250253 24B Bolts for Single Lever Yes Double Lever 1
70250254 6B Bolts for Single Lever Yes Single Lever 1
70250255 10B Bolts for Single Lever Yes Double Lever 1
70250256 16B Bolts for Single Lever Yes Double Lever 1
70250257 24B Bolts for Single Lever Yes Double Lever 1
Show less
Show all

Why Choose Lapp