SILVYN® SAWING DEVICE WZ
Vice

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61722280
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® SAWING DEVICE WZ Vice -  Primary Image
SILVYN® SAWING DEVICE WZ Vice -  Primary Image
※The product image is a representative product and may differ from the actual product.

Applications

  • For right-angled sawing of protective metal conduits.
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Vice

Weight

1.065 kg

Delivery Unit

1.000

Product Design

Saw range (min.)

18.3 mm

Sawing range (max.)

45.0 mm

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® vice

Article number Product type Delivery Unit
61722280 Vice 1
Show less
Show all

Why Choose Lapp