SKINTOP® MULTI VENT VERSION 6
Multi-entry; Number of cable entries: 23; IP 68 - 0.1 bar (60 min), IP 67, IP 66; UV-resistant; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
52220162
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MULTI VENT VERSION 6 Multi-entry -  Primary Image
SKINTOP® MULTI VENT VERSION 6 Multi-entry -  Primary Image SKINTOP® MULTI VENT VERSION 6 Multi-entry -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Multi-entry of cables allows a higher packing density (up to 29 cables depending on the variant).
  • Large clamping ranges, each variable by 4 mm, for different cable diameters and clamping ranges especially for AS-i bus cables.
  • Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits.
  • Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology.
  • Included: breathable pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This completely prevents moisture penetration.
  • Clear marking of bushing points and clamping ranges. As a result, there is no potential for errors during cable insertion.
  • Easy fitting of the multi-entry to the housing using 4 fastening screws. The adhesive effect of the sealing gel enables the product to be positioned very easily during assembly.
  • Available in different versions for a wide range of applications.

Applications

  • For sealing and strain relief of multi-entry of unassembled cables and media hoses through a housing.
  • Especially for closed housings where optimum ventilation is needed.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Multi-entry

Scope of delivery

including fastening material

Packaging type

Bag

Delivery Unit

1.000

Assembly type

screw

Product Design

For armoured cables

No

Glass-fibre reinforced

No

Number of cable entries

23 pc.

Bending protection

No

Total length

144 mm

Overall width

46 mm

Overall height

14 mm

EMC screening

No

Seal type

Gel Membrane

Sealing material

Gel

Material body

Polycarbonate

Material body shortname

PC

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 68 - 0.1 bar (60 min)
IP 67
IP 66

Suitable for EX-applications

No

Min. temperatur

-30 °C

Temperature (max.)

110 °C

Temperature min.

-30 °C

Temperature max.

110 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL2

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® MULTI VENT

Article number Number of cable entries Delivery Unit
52220092 21 pc. 1
52220093 20 pc. 1
52220094 29 pc. 1
52220095 11 pc. 1
52220160 26 pc. 1
52220162 23 pc. 1
Show less
Show all

Why Choose Lapp