SKINTOP® MULTI-M 40X1,5 / 5x6-10+1x4-8 MM
Multi-entry; M 40; Number of cable entries: 6; Wrench width 1: 46; Halogenfree; UV-resistant; IP 67, IP 66, IP 68 - 0.1 bar (60 min)

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52220113
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MULTI-M 40X1,5 / 5x6-10+1x4-8 MM Multi-entry -  Primary Image
SKINTOP® MULTI-M 40X1,5 / 5x6-10+1x4-8 MM Multi-entry -  Primary Image SKINTOP® MULTI-M 40X1,5 / 5x6-10+1x4-8 MM Multi-entry -   Secondary Image SKINTOP® MULTI-M 40X1,5 / 5x6-10+1x4-8 MM Multi-entry -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Multi-entry of cables allows a higher packing density (up to 30 cables depending on the variant).
  • Large clamping ranges, variable by 4 mm each for different cable diameters.
  • Direct cable entry without pre-piercing the bushings.
  • Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits.
  • Easy assembly on the housing by screwing or fastening with a lock nut.
  • Unoccupied bushings remain securely closed and sealed thanks to elastic gel technology with innovative membrane technology.
  • The best possible sealing off of the housing and the cables enables protection class IP 68.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For sealing and strain relieving multi-entry of unassembled cables through a housing.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Multi-entry

Including lock nut

Yes

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Glass-fibre reinforced

No

Number of cable entries

6 pc.

Bending protection

No

Cable gland design

Round

Overall height

16 mm

Thread size

M 40

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Hexagonal edge size

48 mm

Min. clamping range

4 mm

Max. clamping range

10 mm

EMC screening

No

Seal type

Gel Membrane

thread-sided sealing element

O-ring

Cable-side sealing element

Gel Membrane

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Gel

Material body

Polycarbonate

Material body shortname

PC

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 67
IP 66
IP 68 - 0.1 bar (60 min)

Suitable for EX-applications

No

Min. temperatur

-30 °C

Temperature (max.)

100 °C

Temperature min.

-30 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

Yes

UV-C resistant

Yes

Chemical resistant

No

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL2

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® MULTI-M

Article number Thread size Number of cable entries Wrench width 1 Delivery Unit Thread size Number of cable entries Delivery Unit
52220110 M 40 12 pc. 46 mm 1 M 40 12 pc. 1
52220111 M 50 18 pc. 55 mm 1 M 50 18 pc. 1
52220112 M 63 30 pc. 66 mm 1 M 63 30 pc. 1
52220113 M 40 6 pc. 46 mm 1 M 40 6 pc. 1
52220114 M 50 8 pc. 55 mm 1 M 50 8 pc. 1
52220115 M 63 14 pc. 66 mm 1 M 63 14 pc. 1
52220140 M 25 4 pc. 27 mm 1 M 25 4 pc. 1
52220143 M 25 3 pc. 27 mm 1 M 25 3 pc. 1
52220146 M 32 8 pc. 36 mm 1 M 32 8 pc. 1
52220149 M 32 6 pc. 36 mm 1 M 32 6 pc. 1
Show less
Show all

Why Choose Lapp