SKINTOP® CUBE MULTI VERSION2 INCL. FRAME
Multi-entry; Number of cable entries: 23; IP 66, IP 65; UV-resistant;
Benefits
- Large, variable clamping ranges due to elastic gel technology
- Simplified servicing due to easy assembling and disassembling
- Not used bushings remain securely sealed
- Optimum strain relief at the entire cable bundle
- Easy installation of the cables even for high packing density
Applications
- Apparatus and switch cabinet construction
- For not harnessed cables and media hoses
- Automation technology
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Multi-entry
Scope of delivery
including fastening material
Packaging type
Bag
Delivery Unit
1.000
Assembly type
screw
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
23 pc.
Bending protection
No
Total length
145 mm
Overall width
67 mm
Overall height
46 mm
EMC screening
No
Seal type
Gel Membrane
Sealing material
Gel
Material body
Polycarbonate
Material body shortname
PC
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
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
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.