EPIC® DATA TS GOF LC-D OM3
Distributor adapter; LC-D (DUPLEX); Multi-mode Fibre
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
29500762
cold resistance
Applications
- Article variants with SC-RJ couplings are suitable for use in the PROFINET network.
Show less
Show all
Technical Attributes
General Information
Product type
Distributor adapter
Weight
0.001 kg
Delivery Unit
1.000
Assembly type
on top-hat rail
Electrical Characteristics
Coupling insertion attenuation (max.)
0.2 dB
Product Design
Fibre type
Multi-mode Fibre
Total length
64.6 mm
Overall width
18 mm
Overall height
90 mm
Type of coupling connection
LC-D (DUPLEX)
Interfaces (optical fiber)
1 x LC-D (DUPLEX)
Coupling colour
turquoise
Product Characteristics
Operating temperature min.
-10 °C
Operating temperature max.
60 °C
Optical cable, fibre category
OM3
Certifications and Standards
UKCA marked
No
Product standard according to IEC
LC according to IEC 61754-20
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA TS GOF
Show less
Show all