ÖLFLEX® HEAT 180 FZLSi 1X1
Single core; 1X1; red; 10 kV; Silicone; -50°C - 180°C; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2510001
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® HEAT 180 FZLSi 1X1 Single core -  Primary Image
ÖLFLEX® HEAT 180 FZLSi 1X1 Single core -  Primary Image ÖLFLEX® HEAT 180 FZLSi 1X1 Single core -   Secondary Image
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
  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Applications

  • Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while
  • Typical fields of application- Control cabinet manufacturing- Appliances and apparatus engineering- Electric motor industry- Sauna/solarium construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Furnace construction- Polymer processing- Generator and transformer manufacturing
  • ÖLFLEX® HEAT 180 SiZ is suitable as electrical sensor cable in pipe systems for modern solar hot water systems
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Single core

Weight

68 kg/km

Copper index

9.600 kg/km

copper index (lb)

64.500 lb/10,000 ft

Electrical Characteristics

Nominal voltage

10 kV AC rms according to IEC

Test voltage

20 kV

Max. conductor resistance at 20°C

20 Ω/km

Product Design

Cable dimension

1X1

Conductor cross-section (mm2)

1 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Nominal core diameter

7 mm

Nominal outer diameter

7 mm

Shape of cable

Round

Core insulation base material

Silicone

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

42.0 mm

Minimum bending radius with careful bending

15 x outer diameter

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

105.0 mm

temperature, fixed installation

-50 °C to 180 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

Yes

PWIS-free

No

Water resistant

No

Certifications and Standards

CE marked

No

UKCA marked

Yes

EAC certified

Yes

EAC certification number

С-DE.АЮ64.В.00894
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® HEAT 180 FZLSi

Article number Conductor cross-section (mm2) Single core color Copper index Weight
2510001 1 mm² red 9.600 kg/km 68 kg/km
2510005 1.5 mm² red 14.400 kg/km 83 kg/km
Show less
Show all

Why Choose Lapp