ÖLFLEX® HEAT 125 MC 450/750V 2X4
Power and control cable; 2X4; U0/U: 450/750 V; Electron beam cross-linked polymer compound; Core identification: Colours; -55°C - 125°C; Flexible
Benefits
- For the protection of people and property.
- Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C).
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- DNV approval for maritime use.
- Suitable for voltage class 450/750 V.
Applications
- For universal use for wiring machine-internal and cross-plant control circuits.
- Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- Suitable for medium mechanical stress.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Suitable for outdoor use.
- Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
194 kg/km
Copper index
76.800 kg/km
copper index (lb)
516.072 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Fixed installation nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
4 kV
Max. conductor resistance at 20°C
5.09 Ω/km
Product Design
Cable dimension
2X4
Conductor cross-section (mm2)
4 mm²
Including protective conductor
No
Number of cores
2
Shielded
No
Nominal outer diameter
10.6 mm
Core insulation base material
Electron beam cross-linked polymer compound
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
42.4 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
159.0 mm
temperature, fixed installation
-55 °C to 125 °C
Temperature, occasionally moved
-35 °C to 120 °C
Short term temperature max.
145 °C
Flame-retardant
Yes
Flame retardance according to
NF-F 16-101 (C)
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50264-1
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)EN 50618EN 50620EN ISO 4892-2, method A (colour change permitted)
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
IEC 60227-1 (ST9)EN 50264-1 EM104
Certifications and Standards
CE marked
Yes
VDE certified
No
DNV-certified
Yes
CPR fire class
B2ca
CPR smoke density
s1a
CPR drip behaviour
d1
CPR acidity
a1
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 125 MC 450/750 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal voltage | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|---|
1024323 | 2 | No | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 7.6 mm | 29.000 kg/km | 71 kg/km |
1024324 | 3 | Yes | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 8.3 mm | 43.000 kg/km | 96 kg/km |
1024325 | 4 | Yes | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 9 mm | 58.000 kg/km | 123 kg/km |
1024326 | 5 | Yes | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 10.1 mm | 72.000 kg/km | 156 kg/km |
1024327 | 7 | Yes | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 11.2 mm | 101.000 kg/km | 224 kg/km |
1024328 | 12 | Yes | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 15.1 mm | 173.000 kg/km | 316 kg/km |
1024333 | 2 | No | 2.5 mm² | U0/U: 450/750 V AC rms according to IEC | 9 mm | 48.000 kg/km | 102 kg/km |
1024334 | 3 | Yes | 2.5 mm² | U0/U: 450/750 V AC rms according to IEC | 9.8 mm | 72.000 kg/km | 145 kg/km |
1024335 | 4 | Yes | 2.5 mm² | U0/U: 450/750 V AC rms according to IEC | 10.8 mm | 96.000 kg/km | 189 kg/km |
1024336 | 5 | Yes | 2.5 mm² | U0/U: 450/750 V AC rms according to IEC | 11.9 mm | 120.000 kg/km | 235 kg/km |
1024337 | 7 | Yes | 2.5 mm² | U0/U: 450/750 V AC rms according to IEC | 13.2 mm | 168.000 kg/km | 344 kg/km |
1024339 | 2 | No | 4 mm² | U0/U: 450/750 V AC rms according to IEC | 10.6 mm | 76.800 kg/km | 194 kg/km |
1024340 | 3 | Yes | 4 mm² | U0/U: 450/750 V AC rms according to IEC | 11.4 mm | 115.000 kg/km | 240 kg/km |
1024341 | 4 | Yes | 4 mm² | U0/U: 450/750 V AC rms according to IEC | 12.7 mm | 154.000 kg/km | 276 kg/km |
1024342 | 5 | Yes | 4 mm² | U0/U: 450/750 V AC rms according to IEC | 14 mm | 192.000 kg/km | 334 kg/km |
1024345 | 3 | Yes | 6 mm² | U0/U: 450/750 V AC rms according to IEC | 12.7 mm | 172.800 kg/km | 320 kg/km |
1024346 | 4 | Yes | 6 mm² | U0/U: 450/750 V AC rms according to IEC | 14.1 mm | 230.000 kg/km | 341 kg/km |
1024347 | 5 | Yes | 6 mm² | U0/U: 450/750 V AC rms according to IEC | 15.8 mm | 288.000 kg/km | 431 kg/km |
1024351 | 4 | Yes | 10 mm² | U0/U: 450/750 V AC rms according to IEC | 17.9 mm | 384.000 kg/km | 675 kg/km |
1024352 | 5 | Yes | 10 mm² | U0/U: 450/750 V AC rms according to IEC | 19.9 mm | 480.000 kg/km | 832 kg/km |
1024357 | 4 | Yes | 16 mm² | U0/U: 450/750 V AC rms according to IEC | 20.7 mm | 614.000 kg/km | 1006 kg/km |
1024358 | 5 | Yes | 16 mm² | U0/U: 450/750 V AC rms according to IEC | 23 mm | 768.000 kg/km | 1240 kg/km |
1024366 | 3 | No | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 8.3 mm | 43.200 kg/km | 116 kg/km |
1024367 | 4 | No | 1.5 mm² | U0/U: 450/750 V AC rms according to IEC | 9 mm | 57.600 kg/km | 141 kg/km |