FLEXIMARK® THERMO WRAP 90°C -200
Temperature indicator; For max. cable outer diameter: 33mm; pieces per PU: 200
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83881125
Item not in stock, but available on backorder
Benefits
- Supplied temperature indicators enable visual inspection of electrical equipment. The colour changes if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Suitable for cable outer diameters up to 33 mm.
- Available in different packaging units.
Applications
- For indicating temperature exceedances.
- Irreversible colour change at temperatures from +70°C or +90°C (depending on article).
- For use with power cables.
- Can be used in dry interiors.
Show less
Show all
Technical Attributes
General Information
Product type
Temperature indicator
Packaging type
Bag
Delivery Unit
2000.000
pieces per PU
200
Marking for
Cables
Product Design
Label type
Safety signage
Total length
115 mm
Overall width
18 mm
For max. cable outer diameter
33 mm
Product Characteristics
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® THERMO WRAP
Show less
Show all