FLEXIMARK® THERMO SPOT 52°C - 200
Temperature indicator; pieces per PU: 200
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83881129
Item not in stock, but available on backorder
Benefits
- The attached temperature indicators make it possible to carry out a visual inspection of electrical equipment with a flat surface. A colour change occurs if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Available in different packaging units.
Applications
- For indicating temperature exceedances.
- Irreversible colour change at temperatures from +52°C.
- For use with electrical equipment.
- Can be used in dry interiors.
Show less
Show all
Technical Attributes
General Information
Product type
Temperature indicator
Packaging type
Bag
Delivery Unit
200.000
pieces per PU
200
Assembly type
adhere
Marking for
Components
Product Design
Label type
Safety signage
Overall width
17 mm
Overall height
17 mm
Product Characteristics
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.