FLEXIMARK® THERMO CLIP H1 70°C -1000
Temperature indicator; Cable diameter: 2.3mm - 4.2mm; violet; Halogenfree
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83881101
Item not in stock, but available on backorder
halogen-free
Benefits
- Supplied temperature indicators enable visual inspection of electrical equipment. The colour changes if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Halogen free product that generates no harmful gases in the event of a fire.
- Available in different sizes for cable outer diameters ranging from 2.3 – 31.0 mm.
- Available in different packaging units.
Applications
- For indicating temperature exceedances.
- Reversible colour change at temperatures of +53°C to +70°C.
- Irreversible colour change at temperatures from +71 °C.
- For use with power cables.
- Can be used in dry interiors.
Show less
Show all
Technical Attributes
General Information
Product type
Temperature indicator
Packaging type
Bag
Delivery Unit
1000.000
pieces per PU
1000
Assembly type
clip on
Marking for
Cables
Product Design
Total length
10.8 mm
Overall width
4.4 mm
Overall height
7 mm
For cable outer diameter min.
2.3 mm
For max. cable outer diameter
4.2 mm
Colour
violet
Product Characteristics
Flame-retardant
No
UV-resistant
No
Halogenfree
Yes
Oil-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® THERMO CLIP
Article number | For cable outer diameter min. | For max. cable outer diameter | pieces per PU |
---|---|---|---|
83881100 | 2.3 mm | 4.2 mm | 50 |
83881101 | 2.3 mm | 4.2 mm | 1000 |
83881102 | 2.3 mm | 4.2 mm | 5000 |
83881103 | 4.8 mm | 7.1 mm | 50 |
83881104 | 4.8 mm | 7.1 mm | 500 |
83881105 | 4.8 mm | 7.1 mm | 5000 |
83881106 | 8.0 mm | 13.6 mm | 25 |
83881107 | 8.0 mm | 13.6 mm | 250 |
83881108 | 8.0 mm | 13.6 mm | 2000 |
83881109 | 13.8 mm | 23.0 mm | 12 |
83881110 | 13.8 mm | 23.0 mm | 120 |
83881111 | 13.8 mm | 23.0 mm | 500 |
83881112 | 23.0 mm | 31.0 mm | 6 |
83881113 | 23.0 mm | 31.0 mm | 60 |
83881114 | 23.0 mm | 31.0 mm | 240 |
Show less
Show all