CHESK-F 1-CORE TERMINATION 630mm² 24kV
End connector; Polyolefin; red/brown; 400mm² - 630mm²
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61804008
uv-resistant.
flame-retardant
halogen-free
Benefits
- Easy assembly using screw cable lugs (without special tool).
- Screw cable lugs for both the conductor and the copper wire or tape shielding.
- The shear-head screws of the screw cable lugs break as soon as the required tightening torque is reached (note for a correct, high-quality connection).
- Suitable for conductor cross-sections from 95 to 1,000 mm².
Applications
- End connector for connecting medium-voltage cables of voltage class 12/20 (24 kV).
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Product type
End connector
Scope of delivery
complete assembly set
Packaging type
Bag
Delivery Unit
1.000
Product Design
Outer diameter
115 mm
Total length
500 mm
panel thickness type
Thick-walled
panel thickness shrunk
3.1 mm
For cross-section (min.)
400 mm²
For cross-section (max.)
630 mm²
Material
Polyolefin
Colour
reddish brown
Product Characteristics
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
No
cadmium free
Yes
Certifications and Standards
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard DIN / EN
CENELEC HD 629.1 (DIN VDE 0278, Teil 629.1)
Product standard according to IEC
IEC 61238-1IEC 60684-2
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from CHESK-F 1-L cable termination outdoor (24kV)
Show less
Show all