SKINTOP® INOX-R NPT 1"
Cable gland; NPT 1"; Clamping range (min./max.): 8 - 15 mm; Wrench width 1: 36; Halogenfree; UV-resistant; IP 69, IP 68 - 5 bar (30 min);
Benefits
- Resistant to corrosion in salty sea water and many chemical substances.
- Tested resistance to ECOLAB® disinfectants and cleaning agents.
- With smooth surfaces and fewer corners and edges for easy cleaning process.
- More compact design than other cable glands.
- The best possible sealing enables protection class IP 68 (5 bar).
- Sealing material in blue to easily distinguish the cable glands used in the food industry.
- Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
Applications
- For sealing and strain relieving cable insertion into a housing.
- For use in offshore applications involving contact with seawater.
- Wherever excellent resistance to a wide range of chemical substances is required.
- Also suitable for use in the food industry, where the product needs to be installed in the spray zone or in the indirect food production environment (product-free zone).
- Withstands high mechanical stress.
- "INOX-R NPT" version with reducing seal insert for sealing cables with smaller diameters.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
5.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
50.6 mm
Clear width
15 mm
Thread type
NPT
Thread size
NPT 1"
Pitch of thread
2,21
Thread length
15 mm
Wrench width 1
36 mm
Wrench size 2
36 mm
Hexagonal edge size
38.2 mm
Min. clamping range
8 mm
Max. clamping range
15 mm
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
O-ring material
Silicone
Sealing material
Silicone
Material body
Stainless steel
Material body shortname
V4A
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
No
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
No
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
Yes
NSF certified
Yes
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® INOX NPT
Article number | Thread size | Wrench width 1 | Delivery Unit | |||
---|---|---|---|---|---|---|
53806778 | NPT 1/4" | 16 mm | 5 | |||
53806779 | NPT 3/8" | 20 mm | 5 | |||
53806780 | NPT 1/2" | 24 mm | 5 | |||
53806781 | NPT 3/4" | 29 mm | 5 | |||
53806782 | NPT 1" | 36 mm | 5 | |||
53806783 | NPT 1 1/4" | 45 mm | 5 | |||
53806784 | NPT 1 1/2" | 54 mm | 5 | |||
53806796 | NPT 1/4" | 16 mm | 5 | |||
53806797 | NPT 3/8" | 20 mm | 5 | |||
53806798 | NPT 1/2" | 24 mm | 5 | |||
53806799 | NPT 3/4" | 29 mm | 5 | |||
53806800 | NPT 1" | 36 mm | 5 | |||
53806801 | NPT 1 1/4" | 45 mm | 5 | |||
53806802 | NPT 1 1/2" | 54 mm | 5 |