SKINTOP® HYGIENIC-R NPT 1/2"
Cable gland; NPT 1/2"; Clamping range (min./max.): 7 - 10 mm; Wrench width 1: 24; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
54114220
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -  Primary Image
SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -  Primary Image SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -   Secondary Image SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -   Secondary Image SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -   Other Image SKINTOP® HYGIENIC-R NPT 1/2" Cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
corrosion resistant
corrosion resistant
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
CE marked
CE marked
Ecolab
Ecolab
FDA certified
FDA certified
NSF certified
NSF certified
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
EHEDG
EHEDG

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.
  • "HYGIENIC-R NPT" variant with reducing seal insert for sealing cables with smaller diameters.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Packaging type

Bag

Delivery Unit

5.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

47 mm

Clear width

10 mm

Thread type

NPT

Thread size

NPT 1/2"

Pitch of thread

1,81

Thread length

8.4 mm

Wrench width 1

24 mm

Wrench size 2

24 mm

Hexagonal edge size

26.8 mm

Min. clamping range

7 mm

Max. clamping range

10 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

thread-sided sealing element

Flat seal

O-ring material

Fluorinated rubber

Material o-ring shortname

FKM

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Material body

Stainless steel

Material body shortname

V4A

Product Characteristics

IP protection rating

IP 68 - 10 bar (30 min)
IP 69

NEMA type rating

Type 1
Type 2
Type 4x
Type 6
Type 12

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

100 °C

Temperature min.

-20 °C

Temperature max.

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

according to UL 514B (CCN: QBPZ2 / e-file number: E79903)

UL listed

No

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

Yes

NSF certified

Yes

FDA certified

Yes

FDA certification according to

CFR 21

EHEDG certified

Yes

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® HYGIENIC NPT

Article number Thread size Wrench width 1 Delivery Unit
54114100 NPT 1/4" 16 mm 5
54114110 NPT 3/8" 20 mm 5
54114120 NPT 1/2" 24 mm 5
54114130 NPT 3/4" 29 mm 5
54114200 NPT 1/4" 16 mm 5
54114210 NPT 3/8" 20 mm 5
54114220 NPT 1/2" 24 mm 5
54114230 NPT 3/4" 29 mm 5
Show less
Show all

Why Choose Lapp