EPIC® SOLAR 4 GEN2 SPLITTER MFF
Solar splitter; Housing base material: Polycarbonate; Material contact: Copper alloy Tin-plated; 30 A according to IEC; 1500 V DC according to IEC;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44428275
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SOLAR 4 GEN2 SPLITTER MFF Solar splitter -  Primary Image
EPIC® SOLAR 4 GEN2 SPLITTER MFF Solar splitter -  Primary Image EPIC® SOLAR 4 GEN2 SPLITTER MFF Solar splitter -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
cold resistance
cold resistance
VDE certified
VDE certified

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Easy to handle due to flexible connection options and compact design.
  • Available as a variant with two pin inserts (FMM) or with two socket inserts (MFF).
  • Additional variants with different connectors are available upon request.

Applications

  • For parallel switching of solar modules and strings.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with the EPIC® SOLAR 4 GEN2 solar connectors.
  • Plugged connections have protection class IP 68 (1 m for 1 h).
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Solar splitter

Scope of delivery

including contacts

Contacts included

Yes

Weight

0.109 kg

Delivery Unit

10.000

Assembly type

plug-in

Electrical Characteristics

Rated voltage

1500 V DC according to IEC

Rated current

30 A according to IEC

Max. contact resistance

5 mΩ

Protective conductor integrated into insert

No

Product Design

Coded

No

With protective conductor

No

Connector type

Plug / socket / socket

Housing base material

Polycarbonate

Housing base material, short form

PC

Material contact

Copper alloy

Contact material, short form

Cu

Material contact surface

Tin-plated

Material contact surface shortname

Sn

Colour

black

Product Characteristics

IP protection rating mounted

IP 68 - 1m (1h)

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

85 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

No

Certifications and Standards

CE marked

No

UR recognised

No

CSA certified

No

VDE certified

Yes

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® SOLAR 4 GEN2 Splitter

Article number Connector type Delivery Unit
44428274 Socket / plug / plug 10
44428275 Plug / socket / socket 10
Show less
Show all

Why Choose Lapp