ÖLFLEX® WIRE MS 2.2 EMBOSS 1X1,5 BK
Single core; 1X1.5; black; Large Cardboard Box; U0/U: 450/750 V; PVC; HAR-certified; UL listed; Fixed Installation
Benefits
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Improved core insulation allows conductor temperatures of up to +90°C and therefore a wide range of applications.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Operating voltage of 1000 V according to UL, permitted for North America.
- Different core insulation colours available.
- Available as a ring or in a large, disposable cardboard box. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
Applications
- For wiring circuits inside machines.
- Suitable for wiring inside control cabinets.
- For fixed and protected installation.
- Can be used in dry and damp rooms.
- Use at temperatures up to -40°C possible.
Technical Attributes
General Information
Product type
Single core
Weight
20 kg/km
Copper index
14.400 kg/km
copper index (lb)
96.764 lb/10,000 ft
Single core packaging type
Large Cardboard Box
Length per PU
1500 m
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Rated voltage
600 V AC rms according to CSA TEW1000 V AC rms according to UL AWM600 V AC rms according to UL MTW
Test voltage
2.5 kV
Max. conductor resistance at 20°C
13.7 Ω/km
Product Design
Harmonised design
H07V2-K
Cable dimension
1X1.5
Conductor cross-section (mm2)
1.5 mm²
Nominal cross section conductor (AWG)
16 AWG
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Nominal outer diameter
3.1 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
black
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
12.4 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
to 105 °C according to UL AWM to 90 °C according to UL MTW-40 °C to 90 °C according to IEC to 105 °C according to CSA TEW
Flame-retardant
Yes
Flame retardance according to
CSA FT1
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
No
Oil-resistant
Yes
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20
UL recognised
Yes
UL AWM certification
10269 according to UL 758 (e-file number: E63634)
UL listed
Yes
UL certification
UL MTW according to UL 1063 (e-file number: E198296)
cUR recognized
No
cUL listed
No
CSA certified
Yes
CSA certification
TEW according to CSA C22.2 No. 127
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-31
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® WIRE MS 2.2
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Nominal outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|
4150101 | 0.5 mm² | black | Ring | 2.5 mm | 4.800 kg/km | 12 kg/km | |
4150102 | 0.5 mm² | blue | Ring | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150103 | 0.5 mm² | brown | Ring | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150104 | 0.5 mm² | red | Ring | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150105 | 0.5 mm² | white | Ring | 2.5 mm | 4.800 kg/km | 12 kg/km | |
4150114 | 0.5 mm² | dark blue | Ring | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150114K | 0.5 mm² | dark blue | Large Cardboard Box | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150144K | 0.5 mm² | white/blue | Large Cardboard Box | 2.5 mm | 4.800 kg/km | 10 kg/km | |
4150201 | 0.75 mm² | black | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150201K | 0.75 mm² | black | Large Cardboard Box | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4150202 | 0.75 mm² | blue | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150203 | 0.75 mm² | brown | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150204 | 0.75 mm² | red | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150204K | 0.75 mm² | red | Large Cardboard Box | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4150205 | 0.75 mm² | white | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150206 | 0.75 mm² | grey | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150214 | 0.75 mm² | dark blue | Ring | 2.7 mm | 7.200 kg/km | 14 kg/km | |
4150300 | 1 mm² | green/yellow | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150301 | 1 mm² | black | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150301K | 1 mm² | black | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150302 | 1 mm² | blue | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150302K | 1 mm² | blue | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150303 | 1 mm² | brown | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150304 | 1 mm² | red | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150304K | 1 mm² | red | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150305 | 1 mm² | white | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150309 | 1 mm² | orange | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150314 | 1 mm² | dark blue | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150326 | 1 mm² | blue/white | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150344 | 1 mm² | white/blue | Ring | 2.9 mm | 9.600 kg/km | 16 kg/km | |
4150400 | 1.5 mm² | green/yellow | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150400K | 1.5 mm² | green/yellow | Large Cardboard Box | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150401 | 1.5 mm² | black | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150401K | 1.5 mm² | black | Large Cardboard Box | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150402 | 1.5 mm² | blue | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150402K | 1.5 mm² | blue | Large Cardboard Box | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150403 | 1.5 mm² | brown | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150404 | 1.5 mm² | red | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150405 | 1.5 mm² | white | Ring | 3.1 mm | 14.400 kg/km | 22 kg/km | |
4150406 | 1.5 mm² | grey | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150409 | 1.5 mm² | orange | Ring | 3.1 mm | 14.400 kg/km | 22 kg/km | |
4150410 | 1.5 mm² | yellow | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150414 | 1.5 mm² | dark blue | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150426 | 1.5 mm² | blue/white | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150444 | 1.5 mm² | white/blue | Ring | 3.1 mm | 14.400 kg/km | 20 kg/km | |
4150500 | 2.5 mm² | green/yellow | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150500K | 2.5 mm² | green/yellow | Large Cardboard Box | 3.6 mm | 24.000 kg/km | 32 kg/km | |
4150501 | 2.5 mm² | black | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150501K | 2.5 mm² | black | Large Cardboard Box | 3.6 mm | 24.000 kg/km | 32 kg/km | |
4150502 | 2.5 mm² | blue | Ring | 3.6 mm | 24.000 kg/km | 31 kg/km | |
4150502K | 2.5 mm² | blue | Large Cardboard Box | 3.6 mm | 24.000 kg/km | 31 kg/km | |
4150503 | 2.5 mm² | brown | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150504 | 2.5 mm² | red | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150505 | 2.5 mm² | white | Ring | 3.6 mm | 24.000 kg/km | 31 kg/km | |
4150506 | 2.5 mm² | grey | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150509 | 2.5 mm² | orange | Ring | 3.6 mm | 24.000 kg/km | 31 kg/km | |
4150514 | 2.5 mm² | dark blue | Ring | 3.6 mm | 24.000 kg/km | 37 kg/km | |
4150600 | 4 mm² | green/yellow | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150601 | 4 mm² | black | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150601K | 4 mm² | black | Large Cardboard Box | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150602 | 4 mm² | blue | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150602K | 4 mm² | blue | Large Cardboard Box | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150603 | 4 mm² | brown | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150603K | 4 mm² | brown | Large Cardboard Box | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150604 | 4 mm² | red | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150604K | 4 mm² | red | Large Cardboard Box | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150605 | 4 mm² | white | Ring | 4.3 mm | 38.400 kg/km | 49 kg/km | |
4150606 | 4 mm² | grey | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150610 | 4 mm² | yellow | Ring | 4.3 mm | 38.400 kg/km | 45 kg/km | |
4150614 | 4 mm² | dark blue | Ring | 4.3 mm | 38.400 kg/km | 49 kg/km | |
4150700 | 6 mm² | green/yellow | Ring | 4.8 mm | 57.600 kg/km | 63 kg/km | |
4150701 | 6 mm² | black | Ring | 4.8 mm | 57.600 kg/km | 63 kg/km | |
4150702 | 6 mm² | blue | Ring | 4.8 mm | 57.600 kg/km | 63 kg/km | |
4150704 | 6 mm² | red | Ring | 4.8 mm | 57.600 kg/km | 63 kg/km | |
4150705 | 6 mm² | white | Ring | 4.8 mm | 57.600 kg/km | 63 kg/km | |
4150706 | 6 mm² | grey | Ring | 4.8 mm | 57.600 kg/km | 71 kg/km | |
4150800 | 10 mm² | green/yellow | Ring | 6.5 mm | 96.000 kg/km | 120 kg/km | |
4150801 | 10 mm² | black | Ring | 6.5 mm | 96.000 kg/km | 120 kg/km | |
4150802 | 10 mm² | blue | Ring | 6.5 mm | 96.000 kg/km | 120 kg/km | |
4150804 | 10 mm² | red | Ring | 6.5 mm | 96.000 kg/km | 120 kg/km | |
4150900 | 16 mm² | green/yellow | Ring | 8.6 mm | 153.600 kg/km | 185 kg/km | |
4150901 | 16 mm² | black | Ring | 8.6 mm | 153.600 kg/km | 185 kg/km | |
4150902 | 16 mm² | blue | Ring | 8.6 mm | 153.600 kg/km | 185 kg/km | |
4150904 | 16 mm² | red | Ring | 8.6 mm | 153.600 kg/km | 185 kg/km | |
4151000 | 25 mm² | green/yellow | Ring | 9.8 mm | 240.000 kg/km | 260 kg/km | |
4151001 | 25 mm² | black | Ring | 9.8 mm | 240.000 kg/km | 260 kg/km | |
4151100 | 35 mm² | green/yellow | Ring | 11.3 mm | 336.000 kg/km | 360 kg/km | |
4151101 | 35 mm² | black | Ring | 11.3 mm | 336.000 kg/km | 360 kg/km | |
4151201 | 50 mm² | black | Ring | 13.5 mm | 480.000 kg/km | 535 kg/km | |
4151301 | 70 mm² | black | Ring | 15.6 mm | 672.000 kg/km | 735 kg/km | |
4151401 | 95 mm² | black | Ring | 17.8 mm | 912.000 kg/km | 930 kg/km | |
4151501 | 120 mm² | black | Ring | 19.4 mm | 1152.000 kg/km | 1160 kg/km |