TRONIC BOX
Single core box; H05V-K HAR , H07V-K HAR ; Rings/coils capacitance: 1
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85001632
Benefits
- Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
- Direct bundling of single cores at the operation site leads to efficient assembly
- User-friendly solution because of short setup times due to an easy refill
- No twisting / kinking through horizontal pull
- Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible
Applications
- Transporting, storing and unwinding of single core coils and spools
- All in one compact mobile storage and unwinding solution for the operational site
Show less
Show all
Technical Attributes
General Information
Product type
Single core box
Scope of delivery
including 48 TRONIC boxes
Weight
0.7 kg
Delivery Unit
1.000
Suitable cable
H05V-K
Product Design
Outer diameter
310 mm
Total length
865 mm
Overall width
770 mm
Overall height
103 mm
For max. cable outer diameter
10 mm
for cable ring outer diameter (max.)
295 mm
for cable ring inner diameter (min.)
80 mm
For ring inner diameter (max.)
180 mm
For ring height (max.)
80 mm
Rings/coils capacitance
1
Material
Steel
Surface protection
Painted
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from TRONIC box solutions
Article number | Scope of delivery | Suitable cable | Rings/coils capacitance |
---|---|---|---|
85001624 | including 12 TRONIC boxes |
H05V-K |
12 |
85001629 | including 48 TRONIC boxes |
H05V-K |
48 |
85001632 | including 48 TRONIC boxes |
H05V-K |
1 |
85001637 | including 48 TRONIC boxes |
H05V-K |
1 |
Show less
Show all