SILVYN® SP 50X56 SGY 25M
Protective cable conduit with plastic spiral; Inner diameter: 49mm; Outer diameter: 56mm; Nominal size: 56; Polyvinylchloride;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61714090
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® SP 50X56 SGY 25M Protective cable conduit with plastic spiral -  Primary Image
SILVYN® SP 50X56 SGY 25M Protective cable conduit with plastic spiral -  Primary Image SILVYN® SP 50X56 SGY 25M Protective cable conduit with plastic spiral -   Other Image SILVYN® SP 50X56 SGY 25M Protective cable conduit with plastic spiral -   Other Image SILVYN® SP 50X56 SGY 25M Protective cable conduit with plastic spiral -   Other Image
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
  • Protection against mechanical stress
  • Protection against dust
  • Protection against humidity

Applications

  • Cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Protective cable conduit with plastic spiral

Packaging type

Ring

Delivery Unit

25.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

49

Outer diameter

56 mm

Total length

25 mm

Nominal size

56

EMC screening

No

Conduit material

Polyvinylchloride

Material conduit shortname

PVC

Coil material

Hard PVC

Smooth outer conduit surface

Yes

Smooth inner conduit surface

Yes

Colour

silver grey

RAL colour

RAL 7001

Product Characteristics

Suitable for EX-applications

No

Reverse bending resistance

Yes

Bending radius, static

250 mm

Temperature min.

-15 °C

Temperature max.

60 °C

Flame-retardant

No

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

No

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-23
IEC 61386-22
IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SILVYN® SP

Article number Inner diameter Outer diameter Nominal size Colour Delivery Unit
61714000 10 14 mm 14 silver grey 25
61714010 12 16 mm 16 silver grey 25
61714020 14 18 mm 18 silver grey 25
61714070 38 44 mm 44 silver grey 25
61714080 45 51 mm 51 silver grey 25
61714090 49 56 mm 56 silver grey 25
61714100 16 20 mm 20 silver grey 25
61714110 22 27 mm 27 silver grey 25
61714120 30 36 mm 36 silver grey 25
Show less
Show all
ACCESSORIES

Why Choose Lapp