EPIC® SIGNAL M23 D6 TWIST N 9.5-13.5 (1)
Cable connector; M 23 signal; Black (N); Clamping range (min./max.): 9.5mm - 13.5mm

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
381166483
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SIGNAL M23 D6 TWIST N 9.5-13.5 (1) Cable connector -  Primary Image
EPIC® SIGNAL M23 D6 TWIST N 9.5-13.5 (1) Cable connector -  Primary Image EPIC® SIGNAL M23 D6 TWIST N 9.5-13.5 (1) Cable connector -   Secondary Image EPIC® SIGNAL M23 D6 TWIST N 9.5-13.5 (1) Cable connector -   Secondary Image
※The product image is a representative product and may differ from the actual product.
halogen-free
halogen-free
corrosion resistant
corrosion resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Benefits

  • Reliable signal transmission, even in harsh environments.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after a quarter of rotation). TWIST can be connected to market-standard connectors.
  • The housing can be used with an insert for socket or pin contacts (available separately).

Applications

  • For use in control, regulating and measurement circuits.
  • For transmitting feedback and resolver signals from the servo motor to the frequency converter.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with suitable TWIST counterparts in series EPIC® SIGNAL M23.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Cable connector

Contacts included

No

Weight

0.09 kg

Delivery Unit

1.000

Product Design

Locking type

TWIST

Diameter connector

26 mm

Total length

58 mm

Housing variant

Cable connector

Design connector housing

Straight

Coded

Yes

With thread

No

With protective conductor

No

Connector format

M 23 signal

Connector type

Plug

Coding type

Black (N)

Screen contact

Yes

EMC screening

Yes

Min. cable clamping range

9.5 mm

Max. cable clamping range

13.5 mm

Screen contact type

Terminal Connection

Housing base material

Zinc alloy

Housing base material, short form

Zn

Housing coating

Nickel-plated

Housing coating, short form

Ni

Seal type

Sealing ring

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Colour

green

Colour housing

silver

Product Characteristics

Min. number of plug cycles

100

IP protection rating mounted

IP 68 - 1m (10h)

Operating temperature min. static (no plugging or unplugging)

-40 °C

Operating temperature min.

-25 °C

Operating temperature max.

125 °C

Corrosion-resistant

Yes

Halogenfree

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® SIGNAL M23 D6 TWIST

Article number Coding type Delivery Unit
381166481 Black (N) 1
381166482 Black (N) 20
381166483 Black (N) 1
381166484 Black (N) 20
381166485 Black (N) 1
Show less
Show all

Why Choose Lapp