EPIC® SIGNAL M23 C2 17E S - 17P B (5)
Control cabinet bushing; M 23 signal; Black (N); Number of contacts: 17;
Benefits
- Quick and easy separation of connection from both sides of a wall
- For connecting two pre-assembled M23 D6 cable connectors
Applications
- Plant engineering
- Measurement and control technology
Technical Attributes
General Information
Brand
EPIC®
Product type
Control cabinet bushing
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.063 kg
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
24 V AC rms according to IEC60 V DC according to IEC
Rated surge voltage
1.5 kV AC rms / DC according to IEC 61984
Rated current
7.5 A according to IEC
Over voltage category
III
Max. contact resistance
3 mΩ
Product Design
Number of contacts
17
Number of signal contacts
17
Locking type
Screw Lock
Total length
46.5 mm
Overall width
25 mm
Overall height
25 mm
Housing variant
Control cabinet bushing
Design connector housing
Straight
Coded
Yes
With thread
No
With protective conductor
No
Connector format
M 23 signal
Connector type
Plug/Socket
Coding type
Black (N)
Screen contact
No
EMC screening
Yes
Housing base material
Brass
Housing base material, short form
CuZn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Seal type
Sealing ring
Sealing material
Acrylonitrile butadiene rubber
Sealing material, short form
NBR
Colour
black
Colour housing
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
corrosion resistant according to
DIN EN 6988
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.