EPIC® SIGNAL M23 A3 N (20)
Angled;
Benefits
- Housings are very flexible - cable connectors with wide clamping range, receptacle housings for assembling the inserts from the front and rear
- Permanent vibration protection
Applications
- Plant engineering
- Servo drives and servo assemblies
- Measurement and control technology
Technical Attributes
General Information
Brand
EPIC®
Product type
Panel-mount base
Contacts included
No
Weight
0.078 kg
Delivery Unit
20.000
Product Design
Locking type
Screw Lock
Total length
52.9 mm
Overall width
25 mm
Overall height
41.8 mm
Housing variant
Panel-mount base
Design connector housing
Angled
Coded
Yes
With thread
No
With protective conductor
No
Connector format
M 23 signal
Connector type
Plug/Socket
Coding type
Black (N)
Screen contact
No
EMC screening
Yes
Housing base material
Zinc alloy
Housing base material, short form
CuZn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Seal type
Sealing ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour
green
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Operating temperature min. static (no plugging or unplugging)
-40 °C
Operating temperature min.
-25 °C
Operating temperature max.
125 °C
corrosion resistant according to
DIN EN 60068-2-60, Ke 4
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
Yes
UR certification
according to UL 2238 (e-file number: E249137)
UL category control number
CYJV2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E249137)
cUR category control number
CYJV8
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.