SHRINK TUBE PROTECT 6.4/3.2 BK
Shrink hose; Cable diameter: 6.4mm - 3.2mm; Polyolefin; black;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61742405
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SHRINK TUBE PROTECT 6.4/3.2 BK Shrink hose -  Primary Image
SHRINK TUBE PROTECT 6.4/3.2 BK Shrink hose -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
UL listed
UL listed
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified

Benefits

  • Flexible
  • Approved for the use in North America and Canada
  • Excellent physical and mechanical properties

Applications

  • Insulation, protection and cable bundling
  • Green-yellow shrink tube: For identifying and marking earthing connectors and cables
Show less
Show all

Technical Attributes

General Information

Product type

Shrink hose

Packaging type

Bag

Delivery Unit

1.000

Electrical Characteristics

Dielectric strength

20 kV/mm

Product Design

Total length

25 m

panel thickness type

Thin-walled

panel thickness shrunk

0.64 mm

Material

Polyolefin

Perforated

No

Shrinkage range (min.)

6.4 mm

shrinkage range (max.)

3.2 mm

shrinking ratio

2:1

Colour

black

Product Characteristics

Temperature min.

-55 °C

Temperature max.

135 °C

Shrinking temperature

90 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

No

Certifications and Standards

EAC certified

Not required

EAC certification number

Отказное письмо № 18/1

UL recognised

Yes

UL listed

Yes

UL certification

according to UL 224 (e-file number: E476215)

UL category control number

YDPU2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 198.1 (e-file number: E476215)
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Shrink tube PROTECT

Article number Colour Delivery Unit
61742400 black 1
61742401 black 1
61742402 black 1
61742403 black 1
61742404 black 1
61742405 black 1
61742406 black 1
61742407 black 1
61742408 black 1
61742409 black 1
61742416 green/yellow 1
61742417 green/yellow 1
61742418 green/yellow 1
61742419 green/yellow 1
61742420 green/yellow 1
61742421 green/yellow 1
61742422 green/yellow 1
61742423 black 1
61742424 black 1
61742425 black 1
61742426 black 1
61742427 black 1
61742428 black 1
61742429 black 1
61742430 black 1
61742431 black 1
61742433 black 1
61742434 transparent 1
61742435 transparent 1
61742436 transparent 1
61742437 transparent 1
61742438 transparent 1
61742439 transparent 1
61742440 transparent 1
61742441 transparent 1
61742442 transparent 1
61742443 transparent 1
61742449 black 1
61742450 black 1
61742451 black 1
61742452 black 1
61742453 black 1
61742454 black 1
61742455 black 1
61742456 black 1
61742457 black 1
61742458 black 1
61742459 black 1
61742460 black 1
61742461 black 1
61742462 black 1
61742463 black 1
61742464 black 1
61742465 black 1
Show less
Show all

Why Choose Lapp