PROTECT-HF RW 12.7/6.4 WH
Shrink hose; Cable diameter: 12.7mm - 6.4mm; Polyolefin; white; Halogenfree
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61742513
Item not in stock, but available on backorder
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Halogen-free products do not develop corrosive or toxic gases in the event of a fire, are flame-retardant, show little fire propagation and develop only little smoke
- Flexible
- PROTECT-HF RW: Can be flattened for marking purposes, suitable for railway applications
Applications
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
- PROTECT-HF RW: For railway applications and marking systems
Show less
Show all
Technical Attributes
General Information
Product type
Shrink hose
Packaging type
Cardboard packaging
Delivery Unit
1.000
Electrical Characteristics
Dielectric strength
20 kV/mm
Product Design
Total length
100 m
panel thickness type
Thin-walled
panel thickness shrunk
0.65 mm
Material
Polyolefin
Perforated
No
Shrinkage range (min.)
12.7 mm
shrinkage range (max.)
6.4 mm
shrinking ratio
2:1
Colour
white
Product Characteristics
Temperature min.
-55 °C
Temperature max.
105 °C
Shrinking temperature
90 °C
Flame-retardant
Yes
Flame retardance according to
ASTM D 635-HB
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Shrink tube PROTECT-HF
Article number | Colour | Delivery Unit | |||
---|---|---|---|---|---|
61742472 | black | 1 | |||
61742473 | black | 1 | |||
61742474 | black | 1 | |||
61742475 | black | 1 | |||
61742476 | black | 1 | |||
61742477 | black | 1 | |||
61742478 | black | 1 | |||
61742479 | black | 1 | |||
61742480 | black | 1 | |||
61742481 | black | 1 | |||
61742482 | green/yellow | 1 | |||
61742483 | green/yellow | 1 | |||
61742484 | green/yellow | 1 | |||
61742485 | green/yellow | 1 | |||
61742486 | green/yellow | 1 | |||
61742487 | green/yellow | 1 | |||
61742488 | green/yellow | 1 | |||
61742489 | black | 1 | |||
61742490 | black | 1 | |||
61742491 | black | 1 | |||
61742492 | black | 1 | |||
61742493 | black | 1 | |||
61742494 | black | 1 | |||
61742495 | black | 1 | |||
61742496 | black | 1 | |||
61742497 | black | 1 | |||
61742498 | black | 1 | |||
61742499 | black | 1 | |||
61742501 | black | 1 | |||
61742502 | black | 1 | |||
61742503 | black | 1 | |||
61742504 | black | 1 | |||
61742505 | black | 1 | |||
61742506 | black | 1 | |||
61742507 | black | 1 | |||
61742508 | white | 1 | |||
61742509 | white | 1 | |||
61742510 | white | 1 | |||
61742511 | white | 1 | |||
61742512 | white | 1 | |||
61742513 | white | 1 | |||
61742514 | white | 1 | |||
61742515 | yellow | 1 | |||
61742516 | yellow | 1 | |||
61742517 | yellow | 1 | |||
61742518 | yellow | 1 | |||
61742519 | yellow | 1 | |||
61742520 | yellow | 1 | |||
61742521 | yellow | 1 | |||
61742522 | yellow | 1 | |||
61742523 | white | 1 |
Show less
Show all