ÖLFLEX® VFD SLIM 4G1.5 16/4C
Power and control cable; 4G1.5; PVC; Shielded; UL listed; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
761604
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® VFD SLIM 4G1.5 16/4C Power and control cable -  Primary Image
ÖLFLEX® VFD SLIM 4G1.5 16/4C Power and control cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
CSA certified
CSA certified
cUL listed US, UL listed US
cUL listed US, UL listed US

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

180 kg/km

Copper index

108.640 kg/km

copper index (lb)

730.000 lb/10,000 ft

Electrical Characteristics

Rated voltage

600 V AC rms according to UL TC
600 V AC rms according to c(UL) CIC/TC
1000 V AC rms according to UL WTTC
1000 V AC rms according to UL flexible motor supply
1000 V AC rms according to UL AWM
1000 V AC rms according to CSA AWM

Test voltage

2 kV

Product Design

Conductor count/size

4G1.5

Conductor cross-section (mm2)

1.5 mm²

Nominal cross section conductor (AWG)

16 AWG

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Stranding type

Layered Stranding

Shielded

Yes

Type of overall screen

Tin-plated copper braiding
Aluminium-laminated plastic foil

Nominal outer diameter

11.8 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material of outer sheath

Thermoplastic

Base material of outer sheath, shortname

PVC

Cable insulation colour

black

Core identification

Numbers

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

7.5 x outer diameter

Minimum bending radius in mm, stationary

88.5 mm

temperature, fixed installation

-40 °C to 105 °C according to UL AWM
-40 °C to 105 °C according to CSA AWM
-25 °C to 90 °C according to UL/CSA TC

Temperature, occasionally moved

-25 °C to 105 °C according to UL AWM
-25 °C to 105 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT4

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II

Low capacitance

Yes

Certifications and Standards

CE marked

Yes

UL recognised

Yes

UL AWM certification

20886 according to UL 758

UL listed

Yes

UL certification

UL TC-ER according to UL 1277
UL MTW according to UL 1063
UL WTTC according to UL 2277
UL Flexible Motor Supply Cable according to UL 2277

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210
AWM I B according to CSA C22.2 No. 210
AWM II A according to CSA C22.2 No. 210
AWM II B according to CSA C22.2 No. 210

cUL listed

Yes

cUL certification

cUL CIC/TC 600V according to CSA C22.2 No. 239 / CSA C22.2 No. 230

CSA certified

Yes

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® VFD SLIM

Article number Conductor count/size Nominal cross section conductor (AWG) Conductor cross-section (mm2) Number of cores Including protective conductor copper index (lb)
761404 4G2.5 14 AWG 2.5 mm² 4 Yes 1000.000 lb/10,000 ft
761604 4G1.5 16 AWG 1.5 mm² 4 Yes 730.000 lb/10,000 ft
Show less
Show all

Why Choose Lapp