ÖLFLEX® SERVO FD 796 CP 4G1,5+(3x1)+(2x0
Servo cable; 4G1,5+(3x1)+(2x0,75); Extended-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
0027985
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO FD 796 CP  4G1,5+(3x1)+(2x0 Servo cable -  Primary Image
ÖLFLEX® SERVO FD 796 CP  4G1,5+(3x1)+(2x0 Servo cable -  Primary Image ÖLFLEX® SERVO FD 796 CP  4G1,5+(3x1)+(2x0 Servo cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
outdoor area
outdoor area
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • The product is available both with and without control core pairs, e.g. for brakes and temperature sensors (one screened control core pair or triple or two screened control core pairs).

Applications

  • For connecting frequency converters and servo motors.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Servo cable

Weight

262 kg/km

Copper index

178.600 kg/km

copper index (lb)

5286.408 lb/10,000 ft

Performance class

Extended-Line

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage control cores

U0/U: 0,6/1 kV AC rms according to IEC

Rated voltage

1000 V AC rms according to CSA AWM
1000 V AC rms according to UL AWM

test voltage conductor/conductor

4 kV

Test voltage core/screening

4 kV

Power core test voltage

4 kV

test voltage control cores

4 kV

Current rating according to

VDE 0298-4

Max. conductor resistance at 20°C

0.386 Ω/km

Product Design

Conductor count/size

4G1,5+(3x1)+(2x0,75)

Conductor cross-section (mm2)

1.5 mm²

Nominal cross section conductor (AWG)

16 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 6: extra-fine wire

Including protective conductor

Yes

Number of cores

7

Number of pairs

1

Pair screening type

Aluminium-laminated plastic foil
Tin-plated copper braiding

Cable element 1

Power core: 4G16

Cable element 2

Control core pair: 1x(2x1), Shielding: Tin-plated copper braiding and Aluminium-laminated plastic foil

Cable element 3

Control core pair: 1x(2x1.5), Shielding: Tin-plated copper braiding and Aluminium-laminated plastic foil

Stranding type

Layered Stranding

Wrapping over stranding

Fleece wrapping

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

12.9 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

orange

Cable insulation RAL colour

RAL 2003

Core identification

Alphanumeric
Numbers

Core colour code

EN 50334
VDE 0293-1

Product Characteristics

Application area

Cable chain
Flexible

For continuous flexing

Yes

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

51.6 mm

Minimum bending radius, dynamic permanently moved

7.5 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

96.8 mm

Minimum bending radius, occasionally moved

7.5 x outer diameter

Minimum bending radius in mm, occasionally flexing

96.8 mm

Maximum bending cycles

10000000

Maximum travel distance

100 m

Maximum speed sliding

5 m/s

Maximum speed unsupported

10 m/s

Maximum acceleration

50 m/s²

temperature, fixed installation

-50 °C to 90 °C according to IEC
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Temperature, occasionally moved

to 80 °C according to CSA AWM
-40 °C to 90 °C according to IEC
to 80 °C according to UL AWM

Temperature, dynamic continuously flexing

to 80 °C according to CSA AWM
-40 °C to 90 °C according to IEC
to 80 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50618
EN 50620

weather resistant

Yes

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Zero halogen according to

VDE 0472-815

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

MUD resistance according to

IEC 61892-4

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Low-adhesion sheath surface

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19

UL recognised

Yes

UL AWM certification

20234 according to UL 758 (e-file number: E63634)
10492 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

CSA certification

AWM II A according to CSA C22.2 No. 210
AWM I A according to CSA C22.2 No. 210

VDE certified

Yes

VDE registration number

8591

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® SERVO FD 796 CP

Article number Conductor count/size Copper index Weight
0027925 4G1+(2x0,5) 97.400 kg/km 164 kg/km
0027926 4G1,5+(2x0,5) 117.200 kg/km 187 kg/km
0027927 4G2,5+(2x0,5) 161.200 kg/km 243 kg/km
0027930 4G0,75+(2x0,5) 85.500 kg/km 155 kg/km
0027931 4G1+(2x1,0) 106.700 kg/km 174 kg/km
0027932 4G1,5+(3x1,0) 143.800 kg/km 220 kg/km
0027933 4G2,5+(3x1,0) 204.300 kg/km 294 kg/km
0027934 4G4+(3x1,0) 250.000 kg/km 361 kg/km
0027935 4G6+(3x1,5) 381.400 kg/km 505 kg/km
0027936 4G10+(3x1,5) 568.900 kg/km 722 kg/km
0027937 4G16+(3x1,5) 824.600 kg/km 1030 kg/km
0027948 4G1,5+(2x1,0) 129.900 kg/km 202 kg/km
0027950 4G1,5 79.000 kg/km 139 kg/km
0027951 4G2,5 129.000 kg/km 197 kg/km
0027952 4G4 186.000 kg/km 268 kg/km
0027953 4G6 296.000 kg/km 396 kg/km
0027954 4G10 449.000 kg/km 589 kg/km
0027955 4G16 716.000 kg/km 948 kg/km
0027956 4G25 1073.000 kg/km 1337 kg/km
0027957 4G35 1480.000 kg/km 1769 kg/km
0027958 4G50 2115.000 kg/km 2468 kg/km
0027959 4G1,5+(2x1,5) 135.000 kg/km 261 kg/km
0027960 4G2,5+(2x1,5) 188.000 kg/km 322 kg/km
0027961 4G4+(2x1,5) 235.000 kg/km 385 kg/km
0027962 4G6+(2x1,5) 329.000 kg/km 486 kg/km
0027963 4G10+(2x1,5) 515.000 kg/km 721 kg/km
0027964 4G16+(2x1,5) 757.000 kg/km 1048 kg/km
0027965 4G25+(2x1,5) 1147.000 kg/km 1532 kg/km
0027966 4G35+(2x1,5) 1538.000 kg/km 2097 kg/km
0027967 4G50+(2x1,5) 2181.000 kg/km 2721 kg/km
0027968 4G1+2x(2x0,75) 138.400 kg/km 208 kg/km
0027969 4G1,5+2x(2x0,75) 159.000 kg/km 313 kg/km
0027970 4G2,5+2x(2x1) 207.000 kg/km 362 kg/km
0027971 4G4+(2x1)+(2x1,5) 344.000 kg/km 485 kg/km
0027972 4G6+(2x1)+(2x1,5) 436.000 kg/km 588 kg/km
0027973 4G10+(2x1)+(2x1,5) 610.000 kg/km 819 kg/km
0027974 4G16+2x(2x1,5) 801.000 kg/km 1135 kg/km
0027975 4G25+2x(2x1,5) 1187.000 kg/km 1559 kg/km
0027976 4G35+2x(2x1,5) 1588.000 kg/km 2093 kg/km
0027977 4G50+2x(2x2,5) 2557.000 kg/km 2920 kg/km
0027978 4G2,5+(2x1,0) 169.200 kg/km 253 kg/km
0027980 4G4+2x(2x1,0) 274.000 kg/km 466 kg/km
0027981 4G4+(2x1,0) 238.900 kg/km 359 kg/km
0027982 4G6+(2x1,0) 339.500 kg/km 469 kg/km
0027983 4G10+(2x1,0) 530.100 kg/km 689 kg/km
0027984 4G16+(2x1,0) 786.700 kg/km 985 kg/km
0027985 4G1,5+(3x1)+(2x0,75) 178.600 kg/km 262 kg/km
0027986 4G2,5+(3x1)+(2x0,75) 242.800 kg/km 340 kg/km
0027987 4G4+(3x1,5)+(2x0,75) 334.700 kg/km 462 kg/km
0027988 4G6+(3x1,5)+(2x0,75) 441.200 kg/km 561 kg/km
0027989 4G10+(3x1,5)+(2x0,75) 612.400 kg/km 824 kg/km
0027990 4G1,5+(4x0,5) 132.000 kg/km 217 kg/km
0027991 4G2,5+(4x0,5) 192.200 kg/km 278 kg/km
0027992 4G4+(4x0,5) 238.200 kg/km 345 kg/km
0027993 4G6+(4x0,5) 344.900 kg/km 460 kg/km
0027994 4G10+(4x0,5) 528.500 kg/km 687 kg/km
0027995 4G16+(4x0,5) 786.300 kg/km 1008 kg/km
Show less
Show all

Why Choose Lapp