ÖLFLEX® SERVO 728 CY (4x2x0,34+4x0,5)
Encoder cable; (4x2x0,34+4x0,5); 30 V; PVC; Shielded; UL recognised; Flexible
Benefits
- Compatible with rotary encoder systems from leading manufacturers.
- Low-capacitance core insulation for long transmission paths.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Available in various cable design variants.
- Available in various screening variants for ideal protection against electromagnetic interference.
Applications
- For connecting the feedback system in the servo motor to frequency converters.
- For fixed installation and occasional flexing.
- Can be used in dry, damp or wet interiors.
- Suitable for medium mechanical stress.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Encoder cable
Weight
129 kg/km
Copper index
79.000 kg/km
copper index (lb)
530.860 lb/10,000 ft
Electrical Characteristics
Nominal voltage
30 V AC rms / DC according to IEC
Rated voltage
300 V AC rms / DC according to UL AWM300 V AC rms / DC according to cRU AWM
test voltage conductor/conductor
2 kV
Test voltage core/screening
2 kV
Current rating according to
VDE 0298-4
Product Design
Conductor count/size
(4x2x0,34+4x0,5)
Conductor cross-section (mm2)
0.5 mm²
Nominal cross section conductor (AWG)
21 AWG
Conductor material
Tin-plated Copper
Conductor design
fine-wire
Including protective conductor
No
Number of cores
4
Number of pairs
4
Cable element 1
Signal pair: 4x2x0.34
Cable element 2
Signal core: 4x0.5
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
8.3 mm
Shape of cable
Round
Core insulation base material
Polypropylene
Core insulation base material, shortname
PP
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
green
Cable insulation RAL colour
RAL 6018
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
49.8 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
124.5 mm
temperature, fixed installation
to 80 °C according to CSA AWM to 80 °C according to UL AWM-40 °C to 80 °C according to IEC
Temperature, occasionally moved
-5 °C to 80 °C according to UL AWM-5 °C to 70 °C according to IEC-5 °C to 80 °C according to CSA AWM
Flame-retardant
Yes
Flame retardance according to
CSA FT1
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
EN 50290-2-22: TM 54
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Low capacitance
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
2464 according to UL 758 (e-file number: E63634)10493 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO 728 CY
Article number | Conductor count/size | Nominal outer diameter | Copper index | Weight | |
---|---|---|---|---|---|
1020100 | (10x0,14+2x0,5) | 7 mm | 41.000 kg/km | 84 kg/km | |
1020101 | (10x0,14+4x0,5) | 7.6 mm | 53.000 kg/km | 101 kg/km | |
1020102 | (15x0,14+4x0,5) | 7.6 mm | 68.000 kg/km | 115 kg/km | |
1020110 | (4x2x0,34+4x0,5) | 8.3 mm | 79.000 kg/km | 129 kg/km | |
1020111 | (3x(2x0,14)+4x0,14+2x0,5) | 8.2 mm | 68.000 kg/km | 120 kg/km | |
1020120 | (4x2x0,25+2x0,5) | 7.9 mm | 59.000 kg/km | 103 kg/km | |
1020121 | (4x2x0,25+2x1,0) | 7.6 mm | 63.000 kg/km | 112 kg/km | |
1020122 | (4x2x0,14+4x1+(4x0,14)) | 9 mm | 110.000 kg/km | 155 kg/km | |
1020130 | (3x(2x0,14)+2x(0,5)) | 9 mm | 87.000 kg/km | 140 kg/km | |
1020131 | 3x(2x0,14)+(3x0,14) | 9.2 mm | 41.000 kg/km | 115 kg/km | |
1020132 | 4x(2x0,14)+(2x1,0) | 10.4 mm | 84.000 kg/km | 145 kg/km | |
1020133 | (4x2x0,14+4x0,5) | 7.9 mm | 58.000 kg/km | 97 kg/km | |
1020134 | (7x2x0,14+2x0,5) | 8.5 mm | 60.000 kg/km | 115 kg/km | |
1020135 | (3x(2x0,14)+4x0,14+2x0,5+4x0,22)) | 9.7 mm | 80.000 kg/km | 160 kg/km | |
1020136 | 3x(2x0,14)+(2x0,5) | 9.3 mm | 87.000 kg/km | 140 kg/km | |
1020140 | (5x2x0,25) | 7.4 mm | 50.000 kg/km | 96 kg/km | |
1020141 | (6x2x0,25) | 8 mm | 60.000 kg/km | 114 kg/km | |
1020142 | (5x2x22AWG) | 7.9 mm | 71.000 kg/km | 115 kg/km |