ÖLFLEX® SERVO 719 CY 4G35+(2x1,5)
Servo cable; 4G35+(2x1,5); U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Flexible

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
1020059
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO 719 CY  4G35+(2x1,5) Servo cable -  Primary Image
ÖLFLEX® SERVO 719 CY  4G35+(2x1,5) Servo cable -  Primary Image ÖLFLEX® SERVO 719 CY  4G35+(2x1,5) Servo cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • The product is available both with and without control core pairs, e.g. for brakes and temperature sensors (one screened control core pair or triple or two screened control core pairs).

Applications

  • For connecting frequency converters and servo motors.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Servo cable

Weight

1971 kg/km

Copper index

1598.100 kg/km

copper index (lb)

10738.792 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage control cores

U0/U: 0,6/1 kV AC rms according to IEC

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to cRU AWM

test voltage conductor/conductor

4 kV

Test voltage core/screening

4 kV

Current rating according to

VDE 0298-4

Max. conductor resistance at 20°C

0.386 Ω/km

Product Design

Conductor count/size

4G35+(2x1,5)

Conductor cross-section (mm2)

35 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Number of pairs

1

Pair screening type

Tin-plated copper braiding

Cable element 1

Power core: 4G35

Cable element 2

Control core pair: 1x(2x1.5), Shielding: Tin-plated copper braiding

Cable element 3

Control core pair: 2x(2x1.5), Shielding: Tin-plated copper braiding and Tin-plated copper braiding

Stranding type

Layered Stranding

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

30.4 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

orange

Cable insulation RAL colour

RAL 2003

Core identification

Alphanumeric
Colours

Core colour code

EN 50334

Product Characteristics

Application area

Flexible
Fixed Installation

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

182.4 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

456.0 mm

temperature, fixed installation

to 80 °C according to CSA AWM
-40 °C to 80 °C according to IEC
to 80 °C according to UL AWM

Temperature, occasionally moved

-5 °C to 70 °C according to IEC
-5 °C to 80 °C according to CSA AWM
-5 °C to 80 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

No

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

EN 50290-2-22: TM 54

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19

UL recognised

Yes

UL AWM certification

2570 according to UL 758 (e-file number: E63634)
10492 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Product Family List

All articles from ÖLFLEX® SERVO 719 CY

Article number Conductor count/size Copper index Weight
1020010 4G1,5 83.000 kg/km 130 kg/km
1020011 4G2,5 125.000 kg/km 190 kg/km
1020012 4G4 191.000 kg/km 273 kg/km
1020013 4G6 290.000 kg/km 394 kg/km
1020014 4G10 452.000 kg/km 581 kg/km
1020015 4G16 721.000 kg/km 884 kg/km
1020016 4G25 1100.000 kg/km 1348 kg/km
1020017 4G35 1548.000 kg/km 1840 kg/km
1020018 4G50 2151.000 kg/km 2645 kg/km
1020019 4G1,5+(2x1,5) 146.000 kg/km 242 kg/km
1020020 4G2,5+(2x1,5) 189.000 kg/km 306 kg/km
1020021 4G4+(2x1,5) 271.000 kg/km 420 kg/km
1020022 4G6+(2x1,5) 351.000 kg/km 529 kg/km
1020023 4G10+(2x1,5) 540.000 kg/km 752 kg/km
1020024 4G0,75+2x(2x0,34) 99.000 kg/km 163 kg/km
1020025 4G1,5+2x(2x0,75) 150.000 kg/km 245 kg/km
1020026 4G2,5+2x(2x1) 223.000 kg/km 357 kg/km
1020027 4G4+2x(2x1) 288.000 kg/km 452 kg/km
1020028 4G4+(2x1)+(2x1,5) 307.000 kg/km 469 kg/km
1020029 4G6+(2x1)+(2x1,5) 421.000 kg/km 617 kg/km
1020030 4G10+(2x1)+(2x1,5) 588.000 kg/km 852 kg/km
1020031 4G16+2x(2x1,5) 876.000 kg/km 1162 kg/km
1020032 4G25+2x(2x1,5) 1227.000 kg/km 1590 kg/km
1020033 4G35+2x(2x1,5) 1652.000 kg/km 2023 kg/km
1020034 4G50+2x(2x2,5) 2264.000 kg/km 2876 kg/km
1020035 4G1+2x(2x0,75) 126.400 kg/km 207 kg/km
1020040 4G0,75+(2x0,5) 78.000 kg/km 159 kg/km
1020041 4G1+(2x0,5) 88.000 kg/km 147 kg/km
1020042 4G1,5+(2x0,5) 111.000 kg/km 180 kg/km
1020043 4G2,5+(2x0,5) 158.000 kg/km 247 kg/km
1020044 4G1+(2x1,0) 107.000 kg/km 204 kg/km
1020045 4G1,5+(2x1,0) 130.000 kg/km 230 kg/km
1020046 4G2,5+(2x1,0) 173.000 kg/km 293 kg/km
1020047 4G4+(2x1,0) 250.000 kg/km 373 kg/km
1020048 4G6+(2x1,0) 334.000 kg/km 485 kg/km
1020049 4G10+(2x1,0) 526.000 kg/km 712 kg/km
1020050 4G16+(2x1,0) 772.000 kg/km 991 kg/km
1020051 4G16+(2x1,5) 785.200 kg/km 999 kg/km
1020052 4G25+(2x1,5) 1184.900 kg/km 1459 kg/km
1020053 4G1,5+(3x1,0) 145.000 kg/km 225 kg/km
1020054 4G2,5+(3x1,0) 188.000 kg/km 290 kg/km
1020055 4G4+(3x1,0) 270.000 kg/km 402 kg/km
1020056 4G6+(3x1,5) 370.000 kg/km 537 kg/km
1020057 4G10+(3x1,5) 559.000 kg/km 758 kg/km
1020058 4G16+(3x1,5) 805.000 kg/km 1151 kg/km
1020059 4G35+(2x1,5) 1598.100 kg/km 1971 kg/km
1020085 4G50+(2x1,5) 2205.200 kg/km 2713 kg/km
Show less
Show all

Why Choose Lapp