ÖLFLEX® SERVO 719 4G1,5+(2x0,75)
Servo cable; 4G1,5+(2x0,75); U0/U: 0,6/1 kV; PVC; UL recognised; Flexible

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
1020060
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO 719 4G1,5+(2x0,75) Servo cable -  Primary Image
ÖLFLEX® SERVO 719 4G1,5+(2x0,75) Servo cable -  Primary Image ÖLFLEX® SERVO 719 4G1,5+(2x0,75) Servo cable -   Secondary Image
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
outdoor area
outdoor area
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Low-capacitance core insulation for long transmission paths.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Also available in versions with two screened control core pairs, e.g. for brakes and temperature sensors.

Applications

  • For connecting frequency converters and servo motors.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Servo cable

Weight

177 kg/km

Copper index

83.300 kg/km

copper index (lb)

559.690 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage control cores

U0/U: 0,6/1 kV AC rms according to IEC

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to cRU AWM

Test voltage

4 kV

Current rating according to

VDE 0298-4

Product Design

Conductor count/size

4G1,5+(2x0,75)

Conductor cross-section (mm2)

1.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Number of pairs

1

Pair screening type

Tin-plated copper braiding

Cable element 1

Power core: 4G1.5

Cable element 2

Control core pair: 1x(2x0.75), Shielding: Tin-plated copper braiding

Stranding type

Layered Stranding

Shielded

No

Nominal outer diameter

9.7 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

black

Cable insulation RAL colour

RAL 9005

Core identification

Alphanumeric
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
58.2 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

145.5 mm

temperature, fixed installation

-40 °C to 80 °C according to IEC
to 80 °C according to UL AWM
to 80 °C according to CSA AWM

Temperature, occasionally moved

-5 °C to 70 °C according to IEC
-5 °C to 80 °C according to UL AWM
-5 °C to 80 °C according to CSA AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50618
EN 50620

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

EN 50290-2-22: TM 54

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19

UL recognised

Yes

UL AWM certification

2570 according to UL 758 (e-file number: E63634)
10492 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Product Family List

All articles from ÖLFLEX® SERVO 719

Article number Conductor count/size Nominal outer diameter Copper index Weight
1020060 4G1,5+(2x0,75) 9.7 mm 83.300 kg/km 177 kg/km
1020061 5G1,5+(2x0,75) 10.6 mm 97.700 kg/km 203 kg/km
1020062 7G1,5+(2x0,75) 11.5 mm 126.500 kg/km 241 kg/km
1020063 4G2,5+(2x0,75) 11.1 mm 121.700 kg/km 238 kg/km
1020064 7G2,5+(2x0,75) 12.7 mm 193.700 kg/km 325 kg/km
1020065 4G1,5+(2x1,5) 10.8 mm 108.300 kg/km 214 kg/km
1020066 4G2,5+(2x1,5) 12.2 mm 146.700 kg/km 276 kg/km
1020067 4G4+(2x1,5) 13.9 mm 204.300 kg/km 360 kg/km
1020068 4G6+(2x1,5) 16.1 mm 281.100 kg/km 478 kg/km
1020069 4G10+(2x1,5) 18.2 mm 434.700 kg/km 654 kg/km
1020071 4G0,75+2x(2x0,34) 9 mm 62.100 kg/km 121 kg/km
1020072 4G1,5+2x(2x0,75) 11.6 mm 111.600 kg/km 203 kg/km
1020073 4G2,5+2x(2x1) 13.6 mm 159.700 kg/km 286 kg/km
1020074 4G4+2x(2x1,0) 15.3 mm 217.300 kg/km 377 kg/km
1020075 4G4+(2x1)+(2x1,5) 15.5 mm 237.600 kg/km 396 kg/km
1020076 4G6+(2x1)+(2x1,5) 17.4 mm 314.400 kg/km 512 kg/km
Show less
Show all

Why Choose Lapp