EPIC® M12 FEAM4.5F-0.5-M16
Sensor/actuator flush-type plug; Sensor/Actuator; M 12 (A-coded); Plug; Straight (180 °)
Benefits
- Convenient connection solution for customised device concepts.
- With M16 thread for easy screwing into a housing with threaded borehole (including lock nut for through bores without thread).
- With ready-to-connect single cores for quick wiring within the housing.
- The mechanical coding of the connector face prevents incorrect plugging with mating connectors.
- When connected, protection class IP 67 can be achieved.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- For connecting devices to control cabinets or machine housings.
- Good oil and chemical resistance.
Technical Attributes
General Information
Brand
EPIC®
Product type
Sensor/actuator flush-type plug
Weight
0.105 kg
Delivery Unit
10.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Electrical Characteristics
Rated voltage
60 V AC rms / DC according to (manufacturer specifications)
Rated current
4 A according to (manufacturer specifications)
Over voltage category
II
Product Design
Shielded
No
Number of contacts
5
Status indication
No
Diameter connector
18 mm
Total length
20 mm
Overall width
16 mm
Thread type
Metric
Thread size
M 16
Housing variant
Flush-type connector, front wall mounting
Design connector housing
Straight
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Plug
Coding type
A-coded
Angle of connector housing
180
EMC screening
No
Type of connection
Plug to control cabinet
Reusable
Yes
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Housing coating, short form
Ni
Coding element material
Thermoplastic polyurethane
Material coding element shortname
TPU
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Seal type
Sealing ring
Sealing material
Fluorinated rubber
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-25 °C
Operating temperature max.
85 °C
UV-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
Yes
UL listed
Yes
UL certification
according to UL 2238 (CCN: CYJV2 / e-file number: E249137)
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: CYJV8 / e-file number: E249137)
cUL listed
No
CSA certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SENSOR M12 flush-type
Article number | Coding type | Number of contacts | Connector type | Housing variant | Rated voltage | Rated current | Thread size | cUR recognized | UL recognised | Delivery Unit |
---|---|---|---|---|---|---|---|---|---|---|
22260083 | A-coded | 4 | Plug | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260084 | A-coded | 5 | Plug | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260085 | A-coded | 4 | Socket | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260086 | A-coded | 5 | Socket | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260087 | A-coded | 4 | Plug | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260088 | A-coded | 5 | Plug | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260089 | A-coded | 4 | Socket | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260090 | A-coded | 5 | Socket | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260105 | A-coded | 5 | Socket | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260106 | A-coded | 5 | Plug | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260107 | A-coded | 4 | Socket | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260108 | A-coded | 4 | Plug | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | No | No | 1 |
22260111 | A-coded | 5 | Socket | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260112 | A-coded | 5 | Plug | Flush-type connector, front wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260113 | A-coded | 4 | Plug | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260114 | A-coded | 4 | Socket | Flush-type connector, front wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260115 | A-coded | 5 | Plug | Flush-type connector, rear wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260116 | A-coded | 5 | Socket | Flush-type connector, rear wall mounting | 60 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260117 | A-coded | 4 | Plug | Flush-type connector, rear wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260118 | A-coded | 4 | Socket | Flush-type connector, rear wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | PG 9 | No | No | 1 |
22260999 | A-coded | 4 | Plug | Flush-type connector, rear wall mounting | 250 V AC rms according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 12 | No | No | 1 |
381166917 | A-coded | 8 | Plug | Flush-type connector, front wall mounting | 30 V AC rms / DC according to (manufacturer specifications) | 2 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166918 | A-coded | 4 | Plug | Flush-type connector, front wall mounting | 250 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166919 | A-coded | 5 | Plug | Flush-type connector, front wall mounting | 60 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166920 | A-coded | 3 | Plug | Flush-type connector, front wall mounting | 250 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166921 | A-coded | 12 | Plug | Flush-type connector, front wall mounting | 30 V AC rms / DC according to (manufacturer specifications) | 1.5 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166922 | A-coded | 8 | Socket | Flush-type connector, front wall mounting | 30 V AC rms / DC according to (manufacturer specifications) | 2 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166923 | A-coded | 4 | Socket | Flush-type connector, front wall mounting | 250 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166924 | A-coded | 5 | Socket | Flush-type connector, front wall mounting | 60 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166925 | A-coded | 3 | Socket | Flush-type connector, front wall mounting | 250 V AC rms / DC according to (manufacturer specifications) | 4 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |
381166926 | A-coded | 12 | Socket | Flush-type connector, front wall mounting | 30 V AC rms / DC according to (manufacturer specifications) | 1.5 A according to (manufacturer specifications) | M 16 | Yes | Yes | 10 |