AB-C3-M12Y-2,0PUR
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3; Open end; M 12, Plug, Straight; Open end; 2 m
Benefits
- Cost-saving due to quick and easy installation
- Space-saving due to compact dimensions
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled sensor/actuator cable
Weight
0.082 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Product Design
Cable dimension
3X
Number of cores
3
Shielded
No
Overall height
20 mm
Coded
Yes
Base material of outer sheath, shortname
PUR
Housing base material
Thermoplastic polyurethane
Housing base material, short form
TPU
Product Characteristics
Application area
Cable chain
Min. number of plug cycles
100
Suitable for EX-applications
No
Tensile strength after assembly
4
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
Yes
UL certification
according to UL 2238 (e-file number: E249137)
cUR recognized
No
cUL listed
Yes
CSA certified
No
VDE certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.