AB-C3-2,0PUR-M12FA-SH
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Shielded; Polyurethane; 1x3; Open end; M 12 (A-coded), Socket, Angled (90 °); 2 m

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
22260071
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
AB-C3-2,0PUR-M12FA-SH Pre-assembled sensor/actuator cable -  Primary Image
AB-C3-2,0PUR-M12FA-SH Pre-assembled sensor/actuator cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical lock-in)
  • Gold-plated contacts for low transfer resistance

Applications

  • For increased mechanical stress and harsh operating conditions
Show less
Show all

Technical Attributes

General Information

Brand

UNITRONIC®

Product type

Pre-assembled sensor/actuator cable

Weight

0.106 kg

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Sensor/Actuator

Product Design

Cable dimension

3X

Number of cores

3

Shielded

Yes

Base material of outer sheath, shortname

PUR

Product Characteristics

Application area

Cable chain

Min. number of plug cycles

100

IP protection rating

IP 65
IP 67

Suitable for EX-applications

No

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UL recognised

No

UL listed

Yes

UL certification

according to UL 2238 (e-file number: E249137)

cUR recognized

No

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 182.3 (e-file number: E249137)

CSA certified

No

VDE certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

Why Choose Lapp