SKINTOP® SD-M 16
Dust protection; M 16; black

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
54113110
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® SD-M 16 Dust protection -  Primary Image
SKINTOP® SD-M 16 Dust protection -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance

Benefits

  • Prevents dust and dirt from getting into the housing

Applications

  • This dust protector can be placed under the cap nut of the cable gland
  • Preparations
  • Protection of unused connection points
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Dust protection

Packaging type

Bag

Delivery Unit

100.000

Product Design

Slit

No

Outer diameter

15 mm

Overall height

2 mm

Thread size

M 16

EMC screening

No

Material

PE foam

Colour

black

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-70 °C

Temperature (max.)

100 °C

Temperature min.

-70 °C

Temperature max.

100 °C
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
    • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINTOP® SD-M

Article number Thread size Number of cable entries Delivery Unit
54113100 M 12 100
54113110 M 16 100
54113120 M 20 100
54113130 M 25 50
54113140 M 32 50
54113150 M 40 25
54113160 M 50 1
54113170 M 63 25
Show less
Show all

Why Choose Lapp